??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Jan 2024.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
HELP_VARIABLE
Company
ESYLUX
Description
25 m / SLC - Escape sign light
Bill of material
EN10030352 - SLC EL LED 3h 25m IR SC/C RM
ARTNR
Item number
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
GKAT
Device category
Escape sign light
PRODB
Product description
BS
User interface
IR remote control
STEUSYS
Control system
ON/OFF
MONART
Installation type
MONORT
Installation position
L
Length
mm
B
Width
mm
H
Height/Depth
mm
EINSTR
In-rush current
GEW
Weight
g
EL
Installation length
mm
EB
Installation width
mm
ET
Installation depth
mm
FAR
Colour
STATUS
Status display
WERKS
Material
IP
Protection type
SK
Protection class
I
TEMP
Permissible ambient temperature
°C
NENNSP
Nominal voltage
ALEIQ
Connectable wire cross section
mm²
AWINK
Beam angle
°
BLP
Rated output P
3 W
LDAUER
Light duration
3 h h
EWEITE
Viewing distance (DIN EN)
25 m
AKKU
Battery
AUTSEL
Automatic testing
true
EINSP
Power supply system
Decentralised (single-battery)
ULAND
Country of origin
CN
ZTN
Customs tariff number
DEEPLINK
Deeplink
https://www.esylux.com/p/EN10030352
PDFLINK
Data sheet
https://www.esylux.com/dl/EN10030352
EF000233
Power supply system
dezentral (Einzelbatterie)
EF011868
Type of wiring
Suitable for feed-through wiring
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
°C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
°C
EF000381
Operating device
LED operating device, current-controlled
EF000008
Width
mm
EF006436
Suitable for number of illuminants
1
EF001456
Height/Depth
mm
EF009482
Constant light output (CLO)
No
EF000085
Wire cross section
mm²
EF006420
"Leuchte mit begrenzter Oberflächentemperatur ""D-Zeichen"""
No
EF012170
Light distributor
Other
EF001438
Length
mm
EF009347
Max. system power
3 W
EF005905
With illuminant
Yes
EF005127MAX
Nominal voltage - max
230 V
EF005127MIN
Nominal voltage - min
230 V
EF001391
Pin number
7
EF000187
Voltage type
AC
EF004284
Cover material
Kunststoff transparent
EF004258
Number of lamp heads
1
EF004351
Type of battery
EF001278
Marking type
doppelseitig
EF000030
Function
Rettungswegkennzeichnung
EF001277
Suitable for marking type
Acrylglasplatte
EF000483
With remote control
No
EF007947
With remote control connection
true
EF011099
With pictogram
false
EF000003
Installation type
EF012518MAX
Nominal operation time - max
3 h
EF012518MIN
Nominal operation time - min
3 h
EF002960
Switching type
Dauerschaltung/Bereitschaftsschaltung
EF008091
Monitoring device
automatischer Selbsttest
EF000846
Installation width
mm
EF023518
Built-in height/depth
mm
EF004265
Installation length
mm
Preview - Generation
Preview
3D
2D