??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
ESYLUX
Description
3000 K / 10 W / 13° - Up-/Downlight
Bill of material
EL10830006 - ALVA UDL TR 13° 900 830 AN
ARTNR
Item number
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
GKAT
Device category
Up-/Downlight
PRODB
Product description
LED up/downlight made from high-quality aluminium. Dirt-repellent thanks to powder coating with lotus effect. Beam angle: 2 x 13°.
BP
Special product funtions
Protected against sea air.
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Wall
L
Length
176 mm
B
Width
100 mm
H
Height/Depth
160 mm
GEW
Weight
1560 g
FAR
Colour
WERKS
Material
powder-coated aluminium
IP
Protection type
IP65
PHOTO
Photobiological safety
SK
Protection class
I
TEMP
Permissible ambient temperature
-25...+40 °C
NENNSP
Nominal voltage
230 V AC / 50 Hz
EINSTR
In-rush current
6 A / 369 µs
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
DIFF
Diffuser
Transparent
AWINK
Beam angle
13°
FTEMP
Colour temperature
3000 K
FTOL
Colour tolerance
5 SDCM
CRI
Colour rendering index Ra
> 80
BLP
Rated output P
10 W
LICHTS
Luminous flux
910 lm
LICHTA
Luminous efficacy
91 lm/W
LEB80
Rated life time L80B50 at 25 °C
140000 h
ULAND
Country of origin
DE
ZTN
Customs tariff number
94054099
DEEPLINK
Deeplink
https://www.esylux.com/p/EL10830006
PDFLINK
Data sheet
https://www.esylux.com/dl/EL10830006
LDT
el10830006.ldt
EF006423
Covering of the luminaire with thermally insulating material possible
EF011868
Type of wiring
EF000282
Grid model
EF016263
Beam angle adjustable
EF016286
Exchangeable control gear
EF013759
Operation by Bluetooth
EF011870
Rated life time L70B50 at 25 °C
h
EF011871
Rated life time L80B10 at 25 °C
h
EF011873
Rated life time L90B10 at 25 °C
h
EF009349
Rated luminous flux according to IEC 62722-2-1
lm
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
°C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
°C
EF000381
Operating device
EF007694
Suitable for workplace according to EN 12464-1
EF000008
Width
mm
EF012152
Dimming 0-10 V
EF012153
Dimming 1-10 V
EF012154
Dimming DALI
EF015824
Dimming DALI-2
EF012155
Dimming DMX
EF012188
Dimming DSI
EF012157
Dimming GPRS
EF012158
Dimming LineSwitch
EF012160
Dimming mains voltage modulation
EF012161
Dimming phase cut-off
EF012162
Dimming phase cut-on
EF012156
Dimming potentiometer (integrated)
EF012164
Dimming RF
EF012165
Dimming Sine Wave Reduction
EF012166
Dimming Touch and Dim
EF012167
Dimming Zigbee
EF012171
Dimming depending on control gear
EF012159
Dimming manufacturer's proprietary system
EF012168
Dimming with push-button
EF012163
Dimming programmable
EF009346MAX
Colour temperature - max
K
EF009346MIN
Colour temperature - min
K
EF016261
Adjustable colour temperature
EF000442
Colour rendering index CRI
EF007793
Suitable for surface mounting
EF021180
Suitable for ceiling mounting
EF006760
Suitable for built-in installation
EF006436
Suitable for number of illuminants
EF004274
Suitable for light line configuration
EF004275
Suitable for emergency light
EF001265
Suitable for suspended mounting
EF012091
Filament test according to IEC 60695-2-11
EF012489
Highest energy efficiency class of the exchangeable lamp
EF001456
Height/Depth
mm
EF011072
IFTTT support available
EF014927
Compatible with Amazon Alexa
EF014925
Compatible with Apple HomeKit
EF014926
Compatible with Google Assistant
EF009482
Constant light output (CLO)
EF000085
Wire cross section
mm²
EF006420
"Leuchte mit begrenzter Oberflächentemperatur ""D-Zeichen"""
EF012172
Luminaire efficacy
lm/W
EF009350
Light colour
EF016262
Luminous flux adjustable
EF012170
Light distributor
EF001438
Length
mm
EF009347
Max. system power
W
EF007556
With operating device
EF000197
With movement sensor
EF005905
With illuminant
EF001203
With light sensor
EF009372
With air vents
EF005127MAX
Nominal voltage - max
V
EF005127MIN
Nominal voltage - min
V
EF005138
Emergency power supply integrated
EF024150
Surface protection housing
EF012169
No dim function
EF001391
Pin number
Preview - Generation
Преглед
3D
2D