??
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
control - control / ELC
Bill of material
EC10431487 - SMARTDRIVER-2 TW IR 2C+2 x6 ELC
ARTNR
Item number
EC10431487
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EC10431487 - SMARTDRIVER-2 TW IR 2C+2 x6 ELC
GKAT
Device category
control
PRODB
Product description
ELC control unit (ELC=ESYLUX Light Control) with integrated constant light control for high energy efficiency. Plug and play connection of up to 4 ELC lights. Two button inputs for conventional buttons (230 V). Optional 8-way keypad (accessory) for manual override. Manual override and recall of scenes in four separate light channels. Fast plug-and-play connection of the lights via RJ45 connectors. Easy to network with other ELC control units via plug-in connection. Adjustable output current for connecting other lamp types. Extension with DALI lights possible via integrated DALI bus outputs. Presence-dependent switching of HVAC via separately available DALI switch actuator (DALI switch).
BS
User interface
IR remote control|Push button input
STEUSYS
Control system
ELC (ESYLUX Light Control)|DALI
MONART
Installation type
Recessed mounting
MONORT
Installation position
Ceiling
L
Length
555 mm
B
Width
262 mm
H
Height/Depth
85 mm
GEW
Weight
3689 g
EL
Installation length
575 mm
EB
Installation width
285 mm
ELDUPE1
Installation depth
125 mm
FAR
Colour
white
WERKS
Material
Galvanized steel
IP
Protection type
IP20
SK
Protection class
I
RLUFT
Relative humidity
5-93% non-condensing
TEMP
Permissible ambient temperature
0 °C...+40 °C
NENNSP
Nominal voltage
230 - 230 V AC / 50 - 60 Hz
AUSSTR
Output current
4200 mA
AUSSPA
Output voltage
48 V DC
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm
LEISTA
Power consumption
190 W
AALEUDA
Number of outputs Luminaires DALI
2
AALEUELC
Number of outputs Luminaires ELC
6
AHLK
Number of HVAC-channels
2
ALIG
Number of light groups
10
ALIK
Number of light channels
2
ASTEGRUP
Number of control units per group
6
ASZEN
Number of scenes
13
HCLLR
HCL light control
yes
KONSTLR
Constant light control
yes
ORILICHT
orientation light
deactivated/10 – 50%, 2 values selectable
ORLICHTDZ
Orientation light based on duration or time
yes
TEBEL
Push button input lighting
2
ULAND
Country of origin
DE
ZTN
Customs tariff number
85044090
DEEPLINK
Deeplink
https://www.esylux.com/p/EC10431487
PDFLINK
Data sheet
https://www.esylux.com/dl/EC10431487
EF009484
Number of color channels
2
EF022117
Type of control
other
EF003453
Surface mounting
no
EF000010
Model
dynamic
EF001438
Length
555 mm
EF000008
Width
262 mm
EF000040
Height
85 mm
EF003933MIN
Output voltage-min
48 V
EF003933MAX
Output voltage-max
48 V
EF020057
DIN rail mounting
no
EF003454
Recessed mounting
yes
EF003840MAX
Input Voltage - Max
230 V
EF003840MIN
Input Voltage - Min
230 V
EF001315
Max output current
6,25 A
EF003532
Suitable for outdoor use
no
EF000150
Housing
Metal housing
EF011072
IFTTT support available
no
EF014927
Compatible with Amazon Alexa
no
EF014925
Compatible with Apple HomeKit
no
EF014926
Compatible with Google Assistant
no
EF000841
Programmable
no
EF005474
Protection type (IP)
IP20
EF000004
Protection class
I
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.