??
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
Twilight switch / Wall mounting / ON/OFF - Twilight switch
Bill of material
ED10025464 - DEFENSOR TS T IR 1C IP55 WH
ARTNR
Item number
ED10025464
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
ED10025464 - DEFENSOR TS T IR 1C IP55 WH
GKAT
Device category
Twilight switch
PRODB
Product description
Twilight switch with time switch. Time-dependent operating modes can be selected. Password protection against unauthorised parameterisation. Factory settings ensure immediate operability. Easy to configure using the ESY Pen and ESY app.
BP
Special product funtions
Time-dependent operating modes. Simple parameterisation, remote control and documentation with ESY-Pen and ESY-App.
BS
User interface
IR remote control
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Wall
L
Length
108 mm
B
Width
92 mm
H
Height/Depth
46 mm
GEW
Weight
172 g
EL
Installation length
108 mm
EB
Installation width
92 mm
ET
Installation depth
46 mm
FAR
Colour
white, similar to RAL 9003
WERKS
Material
UV-resistant plastic
IP
Protection type
IP55
SK
Protection class
II
RLUFT
Relative humidity
10 - 90 %, non-condensing
TEMP
Permissible ambient temperature
-25 ...+50 °C
NENNSP
Nominal voltage
220 - 240 V AC / 50 - 60 Hz
EINSTR
In-rush current
800 A / 200 µs
ALEIQ
Connectable wire cross section
0,50 - 2,50 mm²
HELLW
Level of brightness
2–500 lx
ALIK
Number of light channels
1
TEBEL
Push button input lighting
1
ULAND
Country of origin
CN
ZTN
Customs tariff number
85365080
DEEPLINK
Deeplink
https://www.esylux.com/p/ED10025464
PDFLINK
Data sheet
https://www.esylux.com/dl/ED10025464
CLASS
ETIM 8.0 product class
EC000189
EF006569
Surface finish
frosted
EF000194
Switch-off delay
180 s
EF000008
Width
92 mm
EF000193
Turn-on delay
60 s
EF003832
Suitable for C-load
Yes
EF000025
Halogen free
No
EF000040
Height
108 mm
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF001503
Max. switching capacity
2300 W
EF012278
Min. depth of built-in installation box
46 mm
EF009569
With DALI interface
No
EF000003
Installation type
Aufputz
EF000002
Nominal voltage
240 V
EF003882
RAL number (similar)
9003
EF000049
depth
46 mm
EF006243
transparent
No
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003948
Sensor model
Lichtsensor eingebaut
EF003825MAX
Switching-off brightness - max
500 lx
EF003825MIN
Switching-off brightness - min
2 lx
EF002393MAX
Operating temperature - max
50 °C
EF002393MIN
Operating temperature - min
-25 °C
EF003841MAX
Engaging brightness - max
500 lx
EF003841MIN
Engaging brightness - min
2 lx
EF006755
Suitable for protection type (IP)
IP55
EF000029
Contacts
1 Schließer
EF001325
Max. switching current (resistive load)
10 A
EF009564
With automatic overnight shut-off
true
EF000301
Swivel model
false
Preview - Generation
Preview
3D
2D