Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
ESYLUX
Description
3000 K / 30 W
Bill of material
EL10810114 - SUN OFL TR 3400 830 BK
ARTNR
Item number
EL10810114
LOD
Level of detail
350
200
BILD
Product picture
CNSLINA
Parts list name
EL10810114 - SUN OFL TR 3400 830 BK
GKAT
Device category
Floodlights
PRODB
Product description
LED spotlight with high-quality aluminium die-cast housing. 30 W LED luminous efficiency corresponds to 139 W light bulb, light colour approx. 3000 K white. High light yield of 112 lm/W, excellent colour rendering index Ra 80.
BP
Special product funtions
Overvoltage protection up to 2.5 kV
BS
User interface
-
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Wall
L
Length
267 mm
B
Width
252 mm
H
Height/Depth
86 mm
GEW
Weight
1704.5 g
FAR
Colour
Black, similar to RAL 9005
WERKS
Material
Die-cast aluminium and UV-stabilised plastic
IP
Protection type
IP65
SK
Protection class
I
TEMP
Permissible ambient temperature
-25...+50 °C
NENNSP
Nominal voltage
230 V AC / 50 Hz
EINSTR
In-rush current
11,4 A / 98 µs
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
DIFF
Diffuser
transparent
AWINK
Beam angle
110°
FTEMP
Colour temperature
3000 K
FTOL
Colour tolerance
2 SDCM
CRI
Colour rendering index Ra
> 80
BLP
Rated output P
30 W
LICHTS
Luminous flux
3370 lm
LICHTA
Luminous efficacy
112 lm/W
LEB80
Rated life time L80B50 at 25 °C
30000 h
MTYP
Detector type
-
ERFQUE
Detection range diagonally
- m
ULAND
Country of origin
CN
ZTN
Customs tariff number
94054010
DEEPLINK
Deeplink
https://www.esylux.com/p/EL10810114
PDFLINK
Data sheet
https://www.esylux.com/dl/EL10810114
LDT
el10810114.ldt
EF006423
Covering of the luminaire with thermally insulating material possible
false
EF011868
Type of wiring
geeignet für Durchgangsverdrahtung
EF016263
Beam angle adjustable
nein
EF016286
Exchangeable control gear
true
EF011870
Rated life time L70B50 at 25 °C
45000 h
EF011871
Rated life time L80B10 at 25 °C
30000 h
EF011873
Rated life time L90B10 at 25 °C
15000 h
EF009349
Rated luminous flux according to IEC 62722-2-1
3370 lm
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
50 °C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
-25 °C
EF000381
Operating device
LED-Betriebsgerät stromgesteuert
EF007694
Suitable for workplace according to EN 12464-1
false
EF000008
Width
252 mm
EF012152
Dimming 0-10 V
false
EF012153
Dimming 1-10 V
false
EF012154
Dimming DALI
false
EF015824
Dimming DALI-2
false
EF012155
Dimming DMX
false
EF012188
Dimming DSI
false
EF012157
Dimming GPRS
false
EF012158
Dimming LineSwitch
false
EF012160
Dimming mains voltage modulation
false
EF012161
Dimming phase cut-off
false
EF012162
Dimming phase cut-on
false
EF012156
Dimming potentiometer (integrated)
false
EF012164
Dimming RF
false
EF012165
Dimming Sine Wave Reduction
false
EF012166
Dimming Touch and Dim
false
EF012167
Dimming Zigbee
false
EF012171
Dimming depending on control gear
false
EF012159
Dimming manufacturer's proprietary system
false
EF012168
Dimming with push-button
false
EF012163
Dimming programmable
false
EF011946
Colour consistency (McAdam ellipse)
SDCM2
EF009346MAX
Colour temperature - max
3000 K
EF009346MIN
Colour temperature - min
3000 K
EF016261
Adjustable colour temperature
nein
EF000442
Colour rendering index CRI
80-89
EF007793
Suitable for surface mounting
true
EF021180
Suitable for ceiling mounting
false
EF006760
Suitable for built-in installation
false
EF006436
Suitable for number of illuminants
1
EF001265
Suitable for suspended mounting
false
EF000664
Suitable for wall mounting
true
EF012489
Highest energy efficiency class of the exchangeable lamp
E
EF001456
Height/Depth
86 mm
EF011072
IFTTT support available
false
EF014927
Compatible with Amazon Alexa
false
EF014925
Compatible with Apple HomeKit
false
EF014926
Compatible with Google Assistant
false
EF009482
Constant light output (CLO)
false
EF000085
Wire cross section
2,5 mm²
EF006420
"Luminaire with limited surface temperature ""D mark"""
false
EF012172
Luminaire efficacy
112 lm/W
EF009350
Light colour
weiß
EF016262
Luminous flux adjustable
nein
EF012170
Light distributor
Diffusorlinse/-optik/-panel
EF004283
Light distribution
symmetrisch
EF001438
Length
267 mm
EF009347
Max. system power
30 W
EF007556
With operating device
true
EF000197
With movement sensor
false
EF005905
With illuminant
true
EF001203
With light sensor
false
EF005127MAX
Nominal voltage - max
230 V
EF005127MIN
Nominal voltage - min
230 V
EF005138
Emergency power supply integrated
false
EF012169
No dim function
true
EF001391
Pin number
3
EF000187
Voltage type
AC
EF008200MAX
Connectable conductor cross section - max
2,5 mm²
EF008200MIN
Connectable conductor cross section - min
1,5 mm²
EF009470
Suitable for clamp mounting
false
EF009353
Suitable for pedestal/floor mounting
false
EF012176
Suitable for low voltage cable system
false
EF009354
Suitable for mounting on bus rails
false
EF009352
Suitable for traverse installation
false
EF011587MAX
Luminous flux - max
3370 lm
EF011587MIN
Luminous flux - min
3370 lm
EF008705
Surface brushed
false
EF000139
Surface protection
pulverbeschichtet
EF009351
Adjustment range
drehbar und schwenkbar
Preview - Generation
Preview
3D
2D