Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
ESYLUX
Description
4000 K / 30 W
Bill of material
EL10810725 - BASIC AFL TR 3000 840 MD WH
ARTNR
Item number
EL10810725
LOD
Level of detail
350
200
BILD
Product picture
CNSLINA
Parts list name
EL10810725 - BASIC AFL TR 3000 840 MD WH
GKAT
Device category
Floodlights
PRODB
Product description
LED floodlight with compact aluminium housing for unobtrusive installation, white. 30 W light output with 4000 K light colour (neutral white). Excellent efficiency of approx. 100 lm/W.
BP
Special product funtions
Integrated motion detector.
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Wall
L
Length
215 mm
B
Width
205 mm
H
Height/Depth
60 mm
GEW
Weight
893 g
FAR
Colour
white, similar to RAL 9016
WERKS
Material
Aluminum and UV-stabilized plastic
IP
Protection type
IP65
SK
Protection class
I
TEMP
Permissible ambient temperature
-25...+40 °C
NENNSP
Nominal voltage
220 - 240 V AC / 50 - 60 Hz
EINSTR
In-rush current
2 A / 101 µs
ALEIQ
Connectable wire cross section
0,75 - 2,50 mm²
DIFF
Diffuser
transparent
AWINK
Beam angle
120°
FTEMP
Colour temperature
4100 K
FTOL
Colour tolerance
3 SDCM
CRI
Colour rendering index CRI
> 80
BLP
Rated output P
30 W
LICHTS
Luminous flux
3000 lm
LICHTA
Luminous efficacy
100 lm/W
PHOTO
Photobiological safety
RG0
LEB80
Rated life time L80B50 at 25 °C
40000 h
UGR
Unified Glare Rating
< 30
MTYP
Detector type
Motion detectors
ERFQUE
Detection range diagonally
r 8 m
ULAND
Country of origin
CN
ZTN
Customs tariff number
94054010
DEEPLINK
Deeplink
https://www.esylux.com/p/EL10810725
PDFLINK
Data sheet
https://www.esylux.com/dl/EL10810725
LDT
el10810725.ldt
EF006423
Covering of the luminaire with thermally insulating material possible
LDT
EF015690
Failure rate at median useful life of 35,000 h at 25 °C ambient (tq)
Abschluss %
EF016263
Beam angle adjustable
Extreme wide beam >80°
EF016286
Exchangeable control gear
No
EF000015
Outer diameter
No mm
EF011871
Rated life time L80B10 at 25 °C
55000 h
EF011873
Rated life time L90B10 at 25 °C
40000 h
EF009349
Rated luminous flux according to IEC 62722-2-1
25000 lm
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
3000 °C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
40 °C
EF000381
Operating device
-25
EF007694
Suitable for workplace according to EN 12464-1
LED operating device, current-controlled
EF013735
Unified Glare Ratio (UGR)
No
EF000008
Width
30 mm
EF012152
Dimming 0-10 V
205
EF012153
Dimming 1-10 V
No
EF012154
Dimming DALI
No
EF015824
Dimming DALI-2
No
EF012155
Dimming DMX
No
EF012188
Dimming DSI
No
EF012157
Dimming GPRS
No
EF012158
Dimming LineSwitch
No
EF012160
Dimming mains voltage modulation
No
EF012161
Dimming phase cut-off
No
EF012162
Dimming phase cut-on
No
EF012156
Dimming potentiometer (integrated)
No
EF012164
Dimming RF
No
EF012165
Dimming Sine Wave Reduction
No
EF012166
Dimming Touch and Dim
No
EF012167
Dimming Zigbee
No
EF012171
Dimming depending on control gear
No
EF012159
Dimming manufacturer's proprietary system
No
EF012168
Dimming with push-button
No
EF012163
Dimming programmable
No
EF000846
Installation width
No mm
EF012488
Energy efficiency class of the provided exchangeable built-in lamp
sonstige
EF009346MIN
Colour temperature - min
4100 K
EF016261
Adjustable colour temperature
4000
EF000442
Colour rendering index CRI
No
EF007793
Suitable for surface mounting
0,1
EF021180
Suitable for ceiling mounting
Yes
EF006760
Suitable for built-in installation
No
EF000280MAX
Suitable for lamp power - max
false W
EF004274
Suitable for light line configuration
1
EF000664
Suitable for wall mounting
No
EF012489
Highest energy efficiency class of the exchangeable lamp
650 °C - 30 s
EF011072
IFTTT support available
60
EF011947
Total harmonic distortion
false
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF009482
Constant light output (CLO)
No
EF025740
Power factor
No
EF000085
Wire cross section
0,9 mm²
EF006420
"Luminaire with limited surface temperature ""D mark"""
2,5
EF012172
Luminaire efficacy
No lm/W
EF016262
Luminous flux adjustable
white
EF015686
Luminous flux reduction at average Service life 35,000 h at 25 °C ambient temperature.
No %
EF015687
Luminous flux reduction at average Service life 50,000 h at 25 °C ambient temperature.
4 %
EF015688
Luminous flux reduction at average Service life 75,000 h at 25 °C ambient temperature.
4 %
EF012170
Light distributor
1199
EF004283
Light distribution
4
EF015534
Max. number of luminaires per miniature circuit breaker B16
215
EF007556
With operating device
30
EF000197
With movement sensor
Yes
EF005905
With illuminant
Yes
EF001203
With light sensor
Yes
EF009372
With air vents
Yes
EF005127MIN
Nominal voltage - min
240 V
EF009345MAX
Nominal current - max
220 mA
EF024150
Surface protection housing
No
EF001391
Pin number
RG0
EF008200MIN
Connectable conductor cross section - min
2,5 mm²
EF015693
Failure rate at median useful life of 100,000 h at 25 °C ambient (tq)
crimpen %
EF009470
Suitable for clamp mounting
ohne
EF009353
Suitable for pedestal/floor mounting
false
EF012176
Suitable for low voltage cable system
false
EF009354
Suitable for mounting on bus rails
false
EF009352
Suitable for traverse installation
false
EF012150MAX
LED nominal current at constant current - max
weiß mA
EF011587MAX
Luminous flux - max
direkt lm
EF011587MIN
Luminous flux - min
3000 lm
EF015689
Luminous flux reduction at average Service life 100,000 h at 25 °C ambient temperature.
3000 %
EF008705
Surface brushed
symmetrisch
EF000139
Surface protection
No
EF009351
Adjustment range
AC
EF004258
Number of lamp heads
Aluminium
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.