Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
ESYLUX
Description
3000 K / 360° / 940 mm / Ø 170 mm - Bollard light
Bill of material
EL10820045 - ALVA BL 940/170 OP 360° 800 830 AN
ARTNR
Item number
EL10820045
LOD
Level of detail
350
200
BILD
Product picture
CNSLINA
Parts list name
EL10820045 - ALVA BL 940/170 OP 360° 800 830 AN
GKAT
Device category
Bollard light
PRODB
Product description
LED bollard made from high-grade aluminium. Dirt-repellent thanks to powder coating with lotus effect. Integrated ballast (on/off), installation without further accessories. High-quality housing, die-cast aluminium, charcoal grey powder-coated, similar to RAL 7024. Colour temperature 3000 K.
BP
Special product funtions
Protected against sea air.
BS
User interface
-
STEUSYS
Control system
ON/OFF
MONART
Installation type
Free standing
MONORT
Installation position
Base
H
Height/Depth
940 mm
DIA
Diameter
170 mm
GEW
Weight
7720 g
FAR
Colour
graphite grey, similar to RAL 7024
WERKS
Material
powder-coated aluminium
IP
Protection type
IP65
SK
Protection class
I
RLUFT
Relative humidity
5 - 95 %, non-condensing
TEMP
Permissible ambient temperature
-25...+40 °C
NENNSP
Nominal voltage
110 - 240 V AC / 50 - 60 Hz
EINSTR
In-rush current
13 A / 57 µs
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
DIFF
Diffuser
opal
AWINK
Beam angle
283°
FTEMP
Colour temperature
3100 K
FTOL
Colour tolerance
2 SDCM
CRI
Colour rendering index Ra
> 80
BLP
Rated output P
16 W
LICHTS
Luminous flux
1030 lm
LICHTA
Luminous efficacy
64 lm/W
PHOTO
Photobiological safety
RG0
LEB80
Rated life time L80B50 at 25 °C
70000 h
MTYP
Detector type
-
ERFQUE
Detection range diagonally
- m
ULAND
Country of origin
DE
ZTN
Customs tariff number
94054099
DEEPLINK
Deeplink
https://www.esylux.com/p/EL10820045
PDFLINK
Data sheet
https://www.esylux.com/dl/EL10820045
LDT
el10820045.ldt
EF000124
Type of connection
Push-in clamp
EF011868
Type of wiring
Suitable for feed-through wiring
EF008157
Beam angle
extrem breitstrahlend >80°
EF016286
Exchangeable control gear
Yes
EF011870
Rated life time L70B50 at 25 °C
110000 h
EF011871
Rated life time L80B10 at 25 °C
65000 h
EF011873
Rated life time L90B10 at 25 °C
35000 h
EF009349
Rated luminous flux according to IEC 62722-2-1
1030 lm
EF000381
Operating device
LED operating device, current-controlled
EF009346MAX
Colour temperature - max
3100 K
EF009346MIN
Colour temperature - min
3000 K
EF016261
Adjustable colour temperature
No
EF000442
Colour rendering index CRI
80-89
EF000048
Lamp holder
ohne
EF006436
Suitable for number of illuminants
1
EF012489
Highest energy efficiency class of the exchangeable lamp
E
EF001456
Height/Depth
940 mm
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF025740
Power factor
0,917
EF000085
Wire cross section
2,5 mm²
EF012172
Luminaire efficacy
64 lm/W
EF002423
Illuminant
LED nicht austauschbar
EF004282
Light emission
direkt
EF009350
Light colour
white
EF016262
Luminous flux adjustable
No
EF012170
Light distributor
Diffusor lens/panel
EF009347
Max. system power
16 W
EF007556
With operating device
Yes
EF000197
With movement sensor
No
EF005905
With illuminant
Yes
EF001203
With light sensor
No
EF005127MAX
Nominal voltage - max
240 V
EF005127MIN
Nominal voltage - min
110 V
EF001391
Pin number
3
EF004293
Impact resistance
IK10
EF005474
Protection type (IP)
IP65
EF000187
Voltage type
AC
EF004284
Cover material
Kunststoff opal
EF001596
Housing material
Aluminium
EF000139
Surface protection
Powder coated
EF000551
Diameter
170 mm
EF004259
Illuminant type
Pollerleuchte
EF000093
With base plate
true
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.