Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
ESYLUX
Description
Motion detectors / Ceiling and wall mounting / KNX - Outdoor motion detector
Bill of material
EM10015489 - RC 230 KNX BK
ARTNR
Part ID
EM10015489
LOD
Level of detail
350
200
CNSLINA
Parts list name
EM10015489 - RC 230 KNX BK
BILD
Product picture
GKAT
Device category
Outdoor motion detector
PRODB
Product description
KNX Motion detector with 230° field of detection and large range. 360° creep protection for unbroken coverage. For use in KNX (EIB), TP (twisted pair) bus system in conjunction with other KNX components. Parameter and function settings via ETS (Engineering Tool Software).
BP
Special product funtions
Einhand-Stecksockel. Unterkriechschutz. KNX-Funktionen: Dämmerungsschalter, Gehrichtungserkennung (3 Objekte), Lichtabhängige Bewegungserkennung, Helligkeitserfassung über Objekt.
BS
User interface
ETS-Software
STEUSYS
Control system
KNX
MONART
Installation type
Surface mounting
MONORT
Installation position
Ceiling / wall
L
Length
135 mm
B
Width
78 mm
H
Height/Depth
105 mm
GEW
Weight
308 g
FAR
Color
Black
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP54
SK
Protection class
III
RLUFT
Relative humidity
5 – 95 %, nicht kondensierend
TEMP
Permissible ambient temperature
-25 °C...+55 °C °C
NENNSP
Nominal voltage
29 - 31 V DC
ALEIQ
Connectable wire cross section
1,5 - 2,5 mm² mm²
ERFWIN
Detection angle
230° (2 x 115° separately adjustable) and 360° creep protection
ERFQUE
Detection range diagonally
Ø 40 m m
ERFFRO
Detection range head-on
Ø 16 m m
ERFBER
Field of detection
bis zu 804 m²
MONHH
Recommended installation height
2.0 m
MAXHH
Max. mounting height
4 m
HELLW
Level of brightness
2 - 1000 lx lx
ALIK
Number of light channels
2
AHLK
Number of HVAC-channels
1
TEBEL
Push button input lighting
1
ULAND
Country of origin
CN
ZTN
Customs tariff number
90314990
DEEPLINK
Deeplink
https://www.esylux.com/p/EM10015489
PDFLINK
Data sheet
https://www.esylux.de/dl/em10015489
CLASS
ETIM 8.0 product class
EC001582
EF007575
Adjustable operating brightness
TRUE
EF000010
Model
Motion detectors
EF000008
Width
78 mm
EF003843
Diameter of field of detection on the floor
40 m
EF006582MAX
Detection angle horizontal - max
230 °
EF006582MIN
Detection angle horizontal - min
115 °
EF021180
Suitable for ceiling mounting
TRUE
EF000040
Height
105 mm
EF006590
Max. on-period
30 min
EF001322
Max. range head-on
8 m
EF001323
Max. range to one side
20 m
EF006589
Min. on-period
30 s
EF008011
Optimum mounting height
2,5 m
EF003882
RAL number (similar)
9005
EF000049
Depth
135 mm
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF000259
Number of channels
3
EF001500
Bus system radio frequent
FALSE
EF001499
Bus system KNX
TRUE
EF008855
Bus system KNX radio
FALSE
EF003831
Bus system LON
FALSE
EF001501
Bus system Powernet
FALSE
EF016048
DALI-2 certified
FALSE
EF006581MAX
Erfassungswinkel vertikal ° - max
166
EF006581MIN
Erfassungswinkel vertikal ° - min
83
EF0000073
Color
Black
EF0000032
Installation type
Aufputz
Preview - Generation