Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
ESYLUX
Description
Motion detectors / Ceiling and wall mounting / ON/OFF - Outdoor motion detector
Bill of material
EM10015816 - RC 280i braun
ARTNR
Item number
EM10015816
LOD
Level of detail
350
200
BILD
Product picture
CNSLINA
Parts list name
EM10015816 - RC 280i braun
GKAT
Device category
Outdoor motion detector
PRODB
Product description
Motion detector with 280° field of detection and large range. 360° creep protection for unbroken coverage, can be switched off by remote control. Default settings ensure immediate operability.
BP
Special product funtions
One-hand plug-in base. Creep protection. Simple parameterisation, remote control and documentation with ESY-Pen and ESY-App.
BS
User interface
Adjusting controller, IR remote control
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Ceiling / wall
L
Length
135 mm
B
Width
78 mm
H
Height/Depth
105 mm
GEW
Weight
353 g
FAR
Colour
brown, similar to RAL 8017
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP54
SK
Protection class
II
RLUFT
Relative humidity
5 - 95 %, non-condensing
TEMP
Permissible ambient temperature
-25 ...+55 °C
NENNSP
Nominal voltage
230 V AC / 50 Hz
EINSTR
In-rush current
100 A / 200 µs
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
LEISTA
Power consumption
0.3 W
ERFWIN
Detection angle
280° (3 x 95° separately adjustable) and 360° creep protection
ERFQUE
Detection range diagonally
Ø 40 m
ERFFRO
Detection range head-on
Ø 16 m
ERFBER
Field of detection
up to 979
MONHH
Recommended installation height
2.5 m
MAXHH
Max. mounting height
4 m
HELLW
Level of brightness
2–2500 lx
ALIK
Number of light channels
1
ULAND
Country of origin
CN
ZTN
Customs tariff number
85365080
DEEPLINK
Deeplink
https://www.esylux.com/p/EM10015816
PDFLINK
Data sheet
https://www.esylux.com/dl/EM10015816
CLASS
ETIM 8.0 product class
EC000133
EF003808
Dim function with dimmer basic element
false
EF005624
Alarm function
false
EF000124
Type of connection
Steckklemme
EF003429
Response value sensitivity adjustable
false
EF003814MAX
Response value luminosity - max
2500 lx
EF003814MIN
Response value luminosity - min
2 lx
EF007575
Adjustable operating brightness
true
EF023790
Anti-bacterial treatment
false
EF009568
Number of switching zones
1
EF000010
Model
Bewegungsmelder
EF006569
Surface finish
matt
EF000194
Switch-off delay
5 s
EF000008
Width
78 mm
EF000193
Turn-on delay
0 s
EF003843
Diameter of field of detection on the floor
40 m
EF006582MAX
Detection angle horizontal - max
280 °
EF006582MIN
Detection angle horizontal - min
140 °
EF003848
Remote controllable
true
EF000416MAX
Frequency - max
50 Hz
EF000416MIN
Frequency - min
50 Hz
EF003832
Suitable for C-load
false
EF021180
Suitable for ceiling mounting
true
EF000664
Suitable for wall mounting
true
EF001198
Suitable for wireless transmission
false
EF003858
HVAC-control
false
EF000025
Halogen free
false
EF000040
Height
135 mm
EF011072
IFTTT support available
false
EF014927
Compatible with Amazon Alexa
false
EF014925
Compatible with Apple HomeKit
false
EF014926
Compatible with Google Assistant
false
EF003863
Constant light control
false
EF006590
Max. on-period
30 min
EF001732
Max. inrush current
100 A
EF001322
Max. range head-on
8 m
EF001323
Max. range to one side
20 m
EF015953
Max. switching power LED
600 W
EF001503
Max. switching capacity
2300 W
EF006589
Min. on-period
15 s
EF009569
With DALI interface
false
EF000483
With remote control
false
EF003890
With signal unit
false
EF000002
Nominal voltage
230 V
EF008011
Optimum mounting height
2,5 m
EF003882
RAL number (similar)
8017
EF004101
Scan angle
280 °
EF009566MAX
Pivoting range sensor, horizontal - max
0 °
EF009566MIN
Pivoting range sensor, horizontal - min
0 °
EF009567MAX
Pivoting range sensor, vertical - max
0 °
EF009567MIN
Pivoting range sensor, vertical - min
0 °
EF020270
Sensor type
passiv Infrarot
EF000187
Voltage type
AC
EF003898
Teach-function for response value luminosity
true
EF001731MAX
Temperature - max
55 °C
EF001731MIN
Temperature - min
-25 °C
EF000049
Depth
105 mm
EF006311
Animal zone
false
EF006243
Transparent
false
EF000147
Creep-under protection
true
EF003904
Networkable
false
EF002169
Material
Kunststoff
EF001257
Material quality
Thermoplast
EF003920
Forced switch off
false
EF011991
Forced switch on
false
EF001099
Bridging switch
false
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.