Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
ESYLUX
Description
Motion detectors / Wall mounting / ON/OFF - Outdoor motion detector
Bill of material
EM10025334 - MD 200 schwarz
ARTNR
Item number
EM10025334
LOD
Level of detail
350
200
BILD
Product picture
CNSLINA
Parts list name
EM10025334 - MD 200 schwarz
GKAT
Device category
Outdoor motion detector
PRODB
Product description
Motion detector with 200° field of detection for convenient light switching. Sensing and range adjustment due to revolving and tilting spherical head technology. Special bracket for mounting on inner and outer corners, available as accessory.
BP
Special product features
One-hand plug-in base. Zero-cross switching.
BS
User interface
Adjusting controller
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Wall
L
Length
102 mm
B
Width
74 mm
H
Height/Depth
81 mm
GEW
Weight
178 g
FAR
Colour
Black, similar to RAL 9005
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP44
SK
Protection class
II
RLUFT
Relative humidity
5 - 95 %, non-condensing
TEMP
Permissible ambient temperature
-25 ...+55 °C
NENNSP
Nominal voltage
230 V AC / 50 Hz
EINSTR
In-rush current
30 A / 20 ms
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
LEISTA
Power consumption
0.5 W
ERFWIN
Detection angle
200° sensor horizontally rotatable +/- 90°
ERFQUE
Detection range diagonally
Ø 20 m
ERFFRO
Detection range head-on
Ø 10 m
ERFBER
Field of detection
up to 175
MONHH
Recommended installation height
2.5 m
MAXHH
Max. mounting height
2.5 m
HELLW
Level of brightness
3–2000 lx
ALIK
Number of light channels
1
ULAND
Country of origin
CN
ZTN
Customs tariff number
85365080
DEEPLINK
Deeplink
https://www.esylux.com/p/EM10025334
PDFLINK
Data sheet
https://www.esylux.com/dl/EM10025334
CLASS
ETIM 8.0 product class
EC000133
EF003808
Dim function with dimmer basic element
No
EF005624
Alarm function
No
EF000124
Type of connection
Push-in clamp
EF003429
Response value sensitivity adjustable
No
EF003814MAX
Response value luminosity - max
2000 lx
EF003814MIN
Response value luminosity - min
3 lx
EF007575
Adjustable operating brightness
Yes
EF023790
Anti-bacterial treatment
No
EF009568
Number of switching zones
1
EF000010
Model
Motion detectors
EF006569
Surface finish
frosted
EF000194
Switch-off delay
0 s
EF000008
Width
74 mm
EF000193
Turn-on delay
0 s
EF003843
Diameter of field of detection on the floor
20 m
EF006582MAX
Detection angle horizontal - max
200 °
EF006582MIN
Detection angle horizontal - min
100 °
EF003848
Remote controllable
No
EF000416MAX
Frequency - max
50 Hz
EF000416MIN
Frequency - min
50 Hz
EF003832
Suitable for C-load
Yes
EF021180
Suitable for ceiling mounting
No
EF000664
Suitable for wall mounting
Yes
EF001198
Suitable for wireless transmission
No
EF003858
HVAC-control
No
EF000025
Halogen free
No
EF000040
Height
102 mm
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF003863
Constant light control
No
EF006590
Max. on-period
10 min
EF001732
Max. inrush current
30 A
EF001322
Max. range head-on
5 m
EF001323
Max. range to one side
10 m
EF015953
Max. switching power LED
250 W
EF001503
Max. switching capacity
1000 W
EF006589
Min. on-period
4 s
EF009569
With DALI interface
No
EF000483
With remote control
No
EF003890
With signal unit
No
EF000002
Nominal voltage
230 V
EF008011
Optimum mounting height
2,5 m
EF003882
RAL number (similar)
9005
EF004101
Scan angle
200 °
EF009566MAX
Pivoting range sensor, horizontal - max
0 °
EF009566MIN
Pivoting range sensor, horizontal - min
0 °
EF009567MAX
Pivoting range sensor, vertical - max
0 °
EF009567MIN
Pivoting range sensor, vertical - min
0 °
EF020270
Sensor type
Passive infrared
EF000187
Voltage type
AC
EF003898
Teach-function for response value luminosity
No
EF001731MAX
Temperature - max
55 °C
EF001731MIN
Temperature - min
-25 °C
EF000049
Depth
81 mm
EF006311
Animal zone
No
EF006243
Transparent
No
EF000147
Creep-under protection
Yes
EF003904
Networkable
No
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003920
Forced switch off
No
EF011991
Forced switch on
No
EF001099
Bridging switch
No
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.