??
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
Motion detectors / Ceiling and wall mounting / ON/OFF - Outdoor motion detector
Bill of material
EM10025372 - DEFENSOR MD 230° 40 IR 1C IP55 WH
ARTNR
Item number
EM10025372
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EM10025372 - DEFENSOR MD 230° 40 IR 1C IP55 WH
GKAT
Device category
Outdoor motion detector
PRODB
Product description
Motion detector with 200° field of detection and range with 24-m diameter (tangential). Factory settings ensure immediate operability. Easy through-wiring thanks to double diaphragm line entry, including for earthing cable with a diameter of 15 mm. Very high overvoltage protection (surge 2 kV, burst 4 kV). Zero-cross switching for LED switching that protects the relay.
BP
Special product funtions
Time-dependent operation modes, intelligent vandalism and sabotage protection, motion direction-dependent switch-off delay time, creep protection. Simple parameterisation, remote control and documentation with ESY-Pen and ESY-App.
BS
User interface
IR remote control
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Ceiling / wall
L
Length
138 mm
B
Width
92 mm
H
Height/Depth
107.5 mm
GEW
Weight
276 g
FAR
Colour
white, similar to RAL 9003
WERKS
Material
UV-resistant plastic
IP
Protection type
IP55
SK
Protection class
II
RLUFT
Relative humidity
10 - 90 %, non-condensing
TEMP
Permissible ambient temperature
-25 ...+50 °C
NENNSP
Nominal voltage
220 - 240 V AC / 50 - 60 Hz
EINSTR
In-rush current
800 A / 200 µs
ALEIQ
Connectable wire cross section
0,75 - 2,50 mm²
ERFWIN
Detection angle
230° (2 x 115° separately adjustable) and 360° creep protection, vertically tiltable by +90°/-10°
ERFQUE
Detection range diagonally
Ø 40 m
ERFFRO
Detection range head-on
Ø 10 m
ERFBER
Field of detection
up to 804
MONHH
Recommended installation height
3 m
MAXHH
Max. mounting height
6 m
HELLW
Level of brightness
2–2000 lx
ALIK
Number of light channels
1
TEBEL
Push button input lighting
1
ULAND
Country of origin
CN
ZTN
Customs tariff number
85365080
DEEPLINK
Deeplink
https://www.esylux.com/p/EM10025372
PDFLINK
Data sheet
https://www.esylux.com/dl/EM10025372
CLASS
ETIM 8.0 product class
EC000133
EF003808
Dim function with dimmer basic element
No
EF005624
Alarm function
No
EF000124
Type of connection
Push-in clamp
EF003429
Response value sensitivity adjustable
Yes
EF003814MAX
Response value luminosity - max
2000 lx
EF003814MIN
Response value luminosity - min
2 lx
EF007575
Adjustable operating brightness
Yes
EF023790
Anti-bacterial treatment
No
EF009568
Number of switching zones
1
EF000010
Model
Motion detectors
EF006569
Surface finish
frosted
EF000008
Width
92 mm
EF003843
Diameter of field of detection on the floor
40 m
EF006582MAX
Detection angle horizontal - max
230 °
EF006582MIN
Detection angle horizontal - min
115 °
EF003848
Remote controllable
Yes
EF000416MAX
Frequency - max
60 Hz
EF000416MIN
Frequency - min
50 Hz
EF003832
Suitable for C-load
Yes
EF021180
Suitable for ceiling mounting
Yes
EF000664
Suitable for wall mounting
Yes
EF001198
Suitable for wireless transmission
No
EF003858
HVAC-control
No
EF000025
Halogen free
No
EF000040
Height
138 mm
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF003863
Constant light control
No
EF006590
Max. on-period
240 min
EF001732
Max. inrush current
800 A
EF001322
Max. range head-on
5 m
EF001323
Max. range to one side
20 m
EF015953
Max. switching power LED
600 W
EF001503
Max. switching capacity
2300 W
EF006589
Min. on-period
60 s
EF009569
With DALI interface
No
EF000483
With remote control
No
EF003890
With signal unit
No
EF000002
Nominal voltage
240 V
EF008011
Optimum mounting height
3 m
EF003882
RAL number (similar)
9003
EF004101
Scan angle
230 °
EF004293
Impact resistance
IK07
EF009566MAX
Pivoting range sensor, horizontal - max
0 °
EF009566MIN
Pivoting range sensor, horizontal - min
0 °
EF009567MAX
Pivoting range sensor, vertical - max
0 °
EF009567MIN
Pivoting range sensor, vertical - min
0 °
EF020270
Sensor type
Passive infrared
EF000187
Voltage type
AC
EF003898
Teach-function for response value luminosity
Yes
EF001731MAX
Temperature - max
50 °C
EF001731MIN
Temperature - min
-25 °C
EF000049
Depth
108 mm
EF006311
Animal zone
No
EF006243
Transparent
No
EF000147
Creep-under protection
Yes
EF003904
Networkable
No
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003920
Forced switch off
No
EF011991
Forced switch on
No
EF001099
Bridging switch
No
Preview - Generation
Preview
3D
2D