??
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
32 m / SLD - Escape sign light
Bill of material
EN10031663 - SLD EL LED 3h 32m IR SC/C SM
ARTNR
Item number
EN10031663
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EN10031663 - SLD EL LED 3h 32m IR SC/C SM
GKAT
Device category
Escape sign light
PRODB
Product description
Single battery emergency light with 3 hour emergency light duration and 32 m viewing distance for surface ceiling mounting with self-control feature (SC) and fail-safe contact (opens if power fails). Additional remote control connection (F+, F-) for disabling emergency lighting when building is not in use. Delivered complete with mounting accessories. Including symbol panel and five symbols (down (both sides), right, left, blank symbol). Includes illuminants, 28 LEDs. Function test and self-control feature can be enabled using conventional test key or conveniently using the ESY-Pen or Mobil-SLi remote control- Continuous charge monitoring- Automatic weekly function test and annual service life check- Test results indicated by coloured LEDs (green/red). Continuous and standby mode. Includes rechargeable LiFePO4 battery with reverse polarity protected connection. Connection via plug-in terminals. Entry fitting from top with mounting accessories (included). Housing made of surface-treated aluminium.
BS
User interface
IR remote control
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Ceiling
L
Length
360 mm
B
Width
55 mm
H
Height/Depth
270 mm
EINSTR
In-rush current
-
GEW
Weight
1310 g
EL
Installation length
360 mm
EB
Installation width
55 mm
ET
Installation depth
270 mm
FAR
Colour
Aluminium
STATUS
Status display
-
WERKS
Material
Aluminium
IP
Protection type
IP40
SK
Protection class
I
TEMP
Permissible ambient temperature
0...+40 °C
NENNSP
Nominal voltage
230 V AC / 50 - 60 Hz
ALEIQ
Connectable wire cross section
0,75 - 2,50 mm²
AWINK
Beam angle
°
BLP
Rated output P
3 W
LDAUER
Light duration
3 h h
EWEITE
Viewing distance (DIN EN)
32 m
AKKU
Battery
LiFePO4 3,2 V / 1,5 Ah
AUTSEL
Automatic testing
true
EINSP
Power supply system
Decentralised (single-battery)
ULAND
Country of origin
CN
ZTN
Customs tariff number
94056020
DEEPLINK
Deeplink
https://www.esylux.com/p/EN10031663
PDFLINK
Data sheet
https://www.esylux.com/dl/EN10031663
EF000233
Power supply system
dezentral (Einzelbatterie)
EF011868
Type of wiring
Suitable for feed-through wiring
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
40 °C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
0 °C
EF000381
Operating device
LED operating device, current-controlled
EF000008
Width
55 mm
EF006436
Suitable for number of illuminants
1
EF001456
Height/Depth
270 mm
EF009482
Constant light output (CLO)
No
EF000085
Wire cross section
2,5 mm²
EF006420
"Luminaire with limited surface temperature ""D mark"""
No
EF012170
Light distributor
Other
EF001438
Length
360 mm
EF009347
Max. system power
3 W
EF005905
With illuminant
Yes
EF005127MAX
Nominal voltage - max
230 V
EF005127MIN
Nominal voltage - min
230 V
EF001391
Pin number
7
EF000187
Voltage type
AC
EF004284
Cover material
Kunststoff transparent
EF004258
Number of lamp heads
1
EF004351
Type of battery
Lithium-Ionen
EF001278
Marking type
doppelseitig
EF000030
Function
Rettungswegkennzeichnung
EF001277
Suitable for marking type
Acrylglasplatte
EF000483
With remote control
No
EF007947
With remote control connection
true
EF011099
With pictogram
false
EF000003
Installation type
Deckenanbau
EF012518MAX
Nominal operation time - max
3 h
EF012518MIN
Nominal operation time - min
3 h
EF002960
Switching type
Dauerschaltung/Bereitschaftsschaltung
EF008091
Monitoring device
automatischer Selbsttest
EF000846
Installation width
55 mm
EF023518
Built-in height/depth
270 mm
EF004265
Installation length
360 mm
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.