Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
ESYLUX
Description
32 m / Display - Escape sign light
Bill of material
EN10077050 - SLX EL LED DISPLAY CPS 32m SM
ARTNR
Item number
EN10077050
LOD
Level of detail
350
200
BILD
Product picture
CNSLINA
Parts list name
EN10077050 - SLX EL LED DISPLAY CPS 32m SM
GKAT
Device category
Escape sign light
PRODB
Product description
Escape route signage for connecting to central, uninterruptible power supply/power supply systems. Viewing distance of 32 m in accordance with DIN EN 1838. Self control of the light with coloured status indicator. Plug-in terminal with through-wiring function. Wide variety of mounting methods due to a wide range of accessories (not included). UV-stabilised polycarbonate housing. Symbol panel (display) not included. Please order as an accessory .
BS
User interface
-
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Ceiling / wall
L
Length
388 mm
B
Width
148 mm
H
Height/Depth
223 mm
GEW
Weight
682 g
EL
Installation length
430 mm
EB
Installation width
155 mm
ET
Installation depth
66 mm
FAR
Colour
white, similar to RAL 9016
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP20
SK
Protection class
II
TEMP
Permissible ambient temperature
5...+35 °C
NENNSP
Nominal voltage
24 - 230 V AC
EINSTR
In-rush current
17,5 A / 208 µs
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
AWINK
Beam angle
°
BLP
Rated output P
3 W
LDAUER
Light duration
- h
EWEITE
Viewing distance (DIN EN)
32 m
AKKU
Battery
-
AUTSEL
Automatic testing
false
STATUS
Status display
-
EINSP
Power supply system
Central (common battery)
ULAND
Country of origin
DE
ZTN
Customs tariff number
94056020
DEEPLINK
Deeplink
https://www.esylux.com/p/EN10077050
PDFLINK
Data sheet
https://www.esylux.com/dl/EN10077050
EF000233
Power supply system
zentral (Zentralbatterie)
EF011868
Type of wiring
Suitable for feed-through wiring
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
35 °C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
5 °C
EF000381
Operating device
LED operating device, current-controlled
EF000008
Width
148 mm
EF000846
Installation width
155 mm
EF023518
Built-in height/depth
66 mm
EF004265
Installation length
430 mm
EF006436
Suitable for number of illuminants
1
EF001456
Height/Depth
223 mm
EF009482
Constant light output (CLO)
No
EF000085
Wire cross section
2,5 mm²
EF006420
"Luminaire with limited surface temperature ""D mark"""
No
EF012170
Light distributor
Other
EF001438
Length
388 mm
EF009347
Max. system power
3 W
EF005905
With illuminant
Yes
EF005127MAX
Nominal voltage - max
230 V
EF005127MIN
Nominal voltage - min
24 V
EF001391
Pin number
4
EF000187
Voltage type
AC
EF004284
Cover material
Kunststoff transparent
EF004258
Number of lamp heads
1
EF001278
Marking type
doppelseitig
EF000030
Function
Rettungswegkennzeichnung
EF001277
Suitable for marking type
Acrylglasplatte
EF000483
With remote control
No
EF007947
With remote control connection
true
EF011099
With pictogram
false
EF000003
Installation type
Aufbau/Einbau
EF002960
Switching type
Dauerschaltung/Bereitschaftsschaltung
EF008091
Monitoring device
automatischer Selbsttest
EF004351
Type of battery
EF012518MAX
Nominal operation time - max
h
EF012518MIN
Nominal operation time - min
h
Preview - Generation
Preview
3D
2D