Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
ESYLUX
Description
4000 K / Ø 225 mm / 18 W / 110° - Downlight
Bill of material
EO10299032 - ELSA-2 DL 225 OP 110° 1800 840 MD IR WH
ARTNR
Item number
EO10299032
LOD
Level of detail
350
200
BILD
Product picture
CNSLINA
Parts list name
EO10299032 - ELSA-2 DL 225 OP 110° 1800 840 MD IR WH
GKAT
Device category
Downlight
PRODB
Product description
LED downlight, 4000K with opal cover (diffuser), 18W, for ceiling mounting without additional accessories. High light quality and system performance. Operating device on/off, included. Integrated COMPACT MINI motion detector with 360°. field of detection. Range of up to 8 m in diameter at a recommended installation height of 3 m (maximum installation height 5 m) for use in small rooms and passageways with no or little natural lighting. 16-A high-performance relay (tungsten pre-contact) optimised for switching LED lighting. Switching output for connecting additional lights. Default settings ensure immediate operability.
BP
Special product features
Integrated motion detector.
BS
User interface
IR remote control, Push button input
STEUSYS
Control system
ON/OFF
MONART
Installation type
Recessed mounting
MONORT
Installation position
Ceiling
EINSTR
In-rush current
-
H
Height/Depth
60 mm
DIA
Diameter
240 mm
GEW
Weight
1230 g
ET
Installation depth
70 mm
ELOCH
Installation hole size
225 mm
FAR
Colour
white, similar to RAL 9003
WERKS
Material
powder-coated aluminium
IP
Protection type
IP20
SK
Protection class
I
RLUFT
Relative humidity
5 - 93 %, non-condensing
TEMP
Permissible ambient temperature
-20...+40 °C
NENNSP
Nominal voltage
220 - 240 V AC/DC / 50 - 60 Hz
ALEIQ
Connectable wire cross section
0,50 - 2,50 mm²
DIFF
Diffuser
opal
AWINK
Beam angle
110°
FTEMP
Colour temperature
4000 K
FTOL
Colour tolerance
2 SDCM
CRI
Farbwiedergabeindex Ra
> 80
BLP
Rated output P
18 W
LICHTS
Luminous flux
1750 lm
LICHTA
Light output
97 lm/W
PHOTO
Photobiological safety
RG0
LEB80
Rated life time L80B50 at 25 °C
40000 h
UGR
Unified Glare Rating
≤ 25
MTYP
Detector type
Motion detectors
ERFQUE
Detection range diagonally
Ø 8 m
ULAND
Country of origin
DE
ZTN
Customs tariff number
94051040
DEEPLINK
Deeplink
https://www.esylux.com/p/EO10299032
PDFLINK
Data sheet
https://www.esylux.com/dl/EO10299032
LDT
eo10299032.ldt
EF006423
Covering of the luminaire with thermally insulating material possible
No
EF011868
Type of wiring
Extreme wide beam >80°
EF016263
Beam angle adjustable
No
EF016286
Exchangeable control gear
Yes
EF000015
Outer diameter
mm
EF011870
Rated life time L70B50 at 25 °C
60000 h
EF011871
Rated life time L80B10 at 25 °C
40000 h
EF011873
Rated life time L90B10 at 25 °C
20000 h
EF009349
Rated luminous flux according to IEC 62722-2-1
1750 lm
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
40 °C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
-20 °C
EF000381
Operating device
LED operating device, current-controlled
EF007694
Suitable for workplace according to EN 12464-1
No
EF013735
Unified Glare Ratio (UGR)
EF012152
Dimming 0-10 V
EF012153
Dimming 1-10 V
No
EF012154
Dimming DALI
No
EF015824
Dimming DALI-2
No
EF012155
Dimming DMX
No
EF012188
Dimming DSI
No
EF012157
Dimming GPRS
No
EF012158
Dimming LineSwitch
No
EF012160
Dimming mains voltage modulation
No
EF012161
Dimming phase cut-off
No
EF012162
Dimming phase cut-on
No
EF012156
Dimming potentiometer (integrated)
No
EF012164
Dimming RF
No
EF012165
Dimming Sine Wave Reduction
No
EF012166
Dimming Touch and Dim
No
EF012167
Dimming Zigbee
No
EF012171
Dimming depending on control gear
No
EF012159
Dimming manufacturer's proprietary system
No
EF012168
Dimming with push-button
No
EF012163
Dimming programmable
No
EF000943
Installation diameter
225 mm
EF023518
Built-in height/depth
mm
EF011946
Colour consistency (McAdam ellipse)
EF009346MAX
Colour temperature - max
4000 K
EF009346MIN
Colour temperature - min
4000 K
EF016261
Adjustable colour temperature
No
EF000442
Colour rendering index CRI
EF007793
Suitable for surface mounting
No
EF021180
Suitable for ceiling mounting
Yes
EF006760
Suitable for built-in installation
EF006436
Suitable for number of illuminants
EF001265
Suitable for suspended mounting
No
EF000664
Suitable for wall mounting
EF012091
Filament test according to IEC 60695-2-11
EF001456
Height/Depth
60 mm
EF011072
IFTTT support available
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF009482
Constant light output (CLO)
No
EF025740
Power factor
0,9
EF000085
Wire cross section
2,5 mm²
EF006420
"Luminaire with limited surface temperature ""D mark"""
No
EF012172
Luminaire efficacy
lm/W
EF009350
Light colour
white
EF016262
Luminous flux adjustable
No
EF015686
Luminous flux reduction at average Service life 35,000 h at 25 °C ambient temperature.
%
EF015687
Luminous flux reduction at average Service life 50,000 h at 25 °C ambient temperature.
%
EF001357
Luminous intensity
624 cd
EF012170
Light distributor
EF004283
Light distribution
EF009347
Max. system power
18 W
EF007556
With operating device
Yes
EF000197
With movement sensor
Yes
EF005905
With illuminant
Yes
EF001203
With light sensor
EF005127MAX
Nominal voltage - max
240 V
EF005127MIN
Nominal voltage - min
V
EF005138
Emergency power supply integrated
EF012169
No dim function
RG0
EF001391
Pin number
EF000187
Voltage type
EF008200MAX
Connectable conductor cross section - max
2,5 mm²
EF008200MIN
Connectable conductor cross section - min
mm²
EF016380MAX
Built-in diameter - max
225 mm
EF016380MIN
Built-in diameter - min
ohne mm
EF009470
Suitable for clamp mounting
false
EF009353
Suitable for pedestal/floor mounting
false
EF012176
Suitable for low voltage cable system
false
EF009354
Suitable for mounting on bus rails
false
EF009352
Suitable for traverse installation
direkt
EF011587MAX
Luminous flux - max
1750 lm
EF011587MIN
Luminous flux - min
1750 lm
EF015689
Luminous flux reduction at average Service life 100,000 h at 25 °C ambient temperature.
1750 %
EF008705
Surface brushed
symmetrisch
EF000139
Surface protection
No
EF009351
Adjustment range
AC
EF015690
Failure rate at median useful life of 35,000 h at 25 °C ambient (tq)
Abschluss %
EF013759
Operation by Bluetooth
No
EF000008
Width
25 mm
EF000846
Installation width
mm
EF004265
Installation length
70 mm
EF000280MAX
Suitable for lamp power - max
true W
EF004274
Suitable for light line configuration
1
EF012489
Highest energy efficiency class of the exchangeable lamp
650 °C - 30 s
EF011947
Total harmonic distortion
false
EF009372
With air vents
Yes
EF009345MAX
Nominal current - max
220 mA
EF024150
Surface protection housing
No
EF015693
Failure rate at median useful life of 100,000 h at 25 °C ambient (tq)
Steckklemme %
EF000758
Energy efficiency class
225
EF012150MAX
LED nominal current at constant current
weiß mA
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.