??
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
4000 K / 1200 mm / 33 W - moisture proof luminaire
Bill of material
EO10310409 - OLIVIA-2 MPL 1200 OP 5000 840 IP66 5x2.5
ARTNR
Part ID
EO10310409
LOD
Level of detail
CNSLINA
Parts list name
EO10310409 - OLIVIA-2 MPL 1200 OP 5000 840 IP66 5x2.5
BILD
Product picture
GKAT
Device category
moisture proof luminaire
PRODB
Product description
LED-Feuchtraumleuchten mit integriertem ON/OFF-Treiber und ENEC-Prüfzeichen. Einfache Gruppeninstallation durch integrierte Durchverdrahtung mit 5 x 2,5 mm² und Steckklemmen auf beiden Seiten. Zwei Kabelverschraubungen für Leitungen bis zu 5 x 2,5 mm² inklusive. Hervorragender Lichttransmissionsgrad durch opalen Diffusor aus UV-stabilisiertem Polycarbonat. Exzellente Lichtausbeute. Hohe Schutzart IP66 durch eingespritzte Dichtung auf Silikonbasis.
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Ceiling / wall
L
Length
1185 mm
B
Width
85 mm
H
Height/Depth
86 mm
GEW
Weight
1564 g
FAR
Color
light grey, similar to RAL 7035
WERKS
Material
UV-resistant plastic
IP
Protection type
IP66
SK
Protection class
I
TEMP
Permissible ambient temperature
-20 °C...+45 °C °C
NENNSP
Nominal voltage
220 - 240 V AC/DC / 50 - 60 Hz
DIFF
Diffuser
opal
FTEMP
Colour temperature
4000 K
FTOL
Colour tolerance
3 SDCM
CRI
Colour rendering index CRI
> 80
BLP
Rated output P
32 W
LICHTS
Luminous flux
5000 lm
LICHTA
Luminous efficacy
156 lm/W
PHOTO
Photobiological safety
RG0
LEB80
Rated life time L80B50 at 25 °C
102000 h
UGR
Unified Glare Rating
≤ 25
MTYP
Detector type
ERFQUE
Detection range diagonally
m
LDAUER
Light duration
AKKU
Battery
AUTSEL
Automatic testing
EINSP
Power supply system
ULAND
Country of origin
HU
ZTN
Customs tariff number
94051140
DEEPLINK
Deeplink
https://www.esylux.com/p/EO10310409
PDFLINK
Data sheet
https://www.esylux.de/dl/eo10310409
LDT
eo10310409.ldt
CLASS
ETIM 8.0 product class
EC002892
EF000124
Type of connection
Push-in clamp
EF011868
Type of wiring
mit Durchgangsverdrahtung
EF016286
Exchangeable control gear
TRUE
EF013759
Operation by Bluetooth
FALSE
EF011870
Rated life time L70/B50 at 25 °C
102000 h
EF011871
Bemessungslebensdauer L<sub>80</sub>B<sub>10</sub> bei 25 °C
102000
EF011873
Bemessungslebensdauer L<sub>90</sub>B<sub>10</sub> bei 25 °C
75000
EF009349
Rated luminous flux according to IEC 62722-2-1
5000 lm
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
45 °C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
-20 °C
EF000381
Operating device
LED operating device, current-controlled
EF007694
Suitable for workplace according to EN 12464-1
FALSE
EF000008
Width
85 mm
EF012152
Dimming 0-10 V
FALSE
EF012153
Dimming 1-10 V
FALSE
EF012154
Dimming DALI
FALSE
EF015824
Dimming DALI-2
FALSE
EF012155
Dimming DMX
FALSE
EF012188
Dimming DSI
FALSE
EF012157
Dimming GPRS
FALSE
EF012158
Dimming LineSwitch
FALSE
EF012160
Dimming mains voltage modulation
FALSE
EF012161
Dimming phase cut-off
FALSE
EF012162
Dimming phase cut-on
FALSE
EF012156
Dimming potentiometer (integrated)
FALSE
EF012164
Dimming RF
FALSE
EF012165
Dimming Sine Wave Reduction
FALSE
EF012166
Dimming Touch and Dim
FALSE
EF012167
Dimming Zigbee
FALSE
EF012171
Dimming depending on control gear
FALSE
EF012159
Dimming manufacturer's proprietary system
FALSE
EF012168
Dimming with push-button
FALSE
EF012163
Dimming programmable
FALSE
EF011946
Colour consistency (McAdam ellipse)
SDCM3
EF009346MAX
Colour temperature - max
4000 K
EF009346MIN
Colour temperature - min
4000 K
EF016261
Adjustable colour temperature
No
EF000442
Colour rendering index CRI
80-89
EF000048
Lamp holder
Other
EF007793
Suitable for surface mounting
TRUE
EF021180
Suitable for ceiling mounting
TRUE
EF006760
Suitable for built-in installation
FALSE
EF001265
Suitable for suspended mounting
FALSE
EF000664
Suitable for wall mounting
TRUE
EF000136
Case color
grau
EF012091
Filament test according to IEC 60695-2-11
850 °C - 30 s
EF012489
Highest energy efficiency class of the exchangeable lamp
C
EF001456
Height/Depth
86 mm
EF011072
IFTTT support available
FALSE
EF014927
Compatible with Amazon Alexa
FALSE
EF014925
Compatible with Apple HomeKit
FALSE
EF014926
Compatible with Google Assistant
FALSE
EF025740
Power factor
0,96
EF006420
Luminaire with limited surface temperature "D mark"
TRUE
EF012172
Luminaire efficacy
156 lm/W
EF002423
Illuminant
LED austauschbar
EF004282
Light emission
Direct
EF009350
Light colour
white
EF016262
Luminous flux adjustable
No
EF001357
Luminous intensity
1624 cd
EF001438
Length
1185 mm
EF009347
Max. system power
32 W
EF007556
With operating device
TRUE
EF000197
With movement sensor
FALSE
EF001203
With light sensor
FALSE
EF005127MAX
Nominal voltage - max
240 V
EF005127MIN
Nominal voltage - min
220 V
EF012490
Lowest energy efficiency class of the exchangeable lamp
C
EF024150
Surface protection housing
untreated
EF012169
No dim function
TRUE
EF011948
Photobiological safety according to EN 62471
RG0
EF004293
Impact resistance
IK08
EF005474
Protection type (IP)
IP66
EF000004
Protection class
I
EF000187
Voltage type
AC/DC
EF001596
Housing material
Plastic
EF0006642
Suitable for wall mounting
TRUE
EF004351
Type of battery
EF002960
Switching type
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.