Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
ESYLUX
Description
4000 K - Wall and ceiling light
Bill of material
EO10850066 - ELLEN WCL 300 OP 1300 840 IP20 MD
ARTNR
Item number
EO10850066
LOD
Level of detail
350
200
BILD
Product picture
CNSLINA
Parts list name
EO10850066 - ELLEN WCL 300 OP 1300 840 IP20 MD
GKAT
Device category
Wall and ceiling light
PRODB
Product description
LED round light. 12 W, light colour approx. 4000 K warm white. Zero-cross switching for switching that protects the relay. Integrated high-frequency detector and additional switching output.
BP
Special product features
Integrated HF motion detector. Zero-cross switching.
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Ceiling / wall
H
Height/Depth
95 mm
DIA
Diameter
300 mm
GEW
Weight
713 g
FAR
Colour
white
WERKS
Material
Steel
IP
Protection type
IP20
MTYP
Detector type
Motion detectors
SK
Protection class
I
ERFQUE
Detection range diagonally
Ø 20 m
TEMP
Permissible ambient temperature
0...+50 °C
NENNSP
Nominal voltage
220 - 240 V AC / 50 - 60 Hz
EINSTR
In-rush current
1,8 A / 58 µs
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
DIFF
Diffuser
opal
AWINK
Beam angle
120°
FTEMP
Colour temperature
4000 K
FTOL
Colour tolerance
1 SDCM
CRI
Colour rendering index Ra
> 80
BLP
Rated output P
12 W
LICHTS
Luminous flux
1350 lm
LICHTA
Light output
117 lm/W
PHOTO
Photobiological safety
RG0
LEB80
Rated life time L80B50 at 25 °C
60000 h
UGR
Unified Glare Rating
≤ 22
ULAND
Country of origin
CN
ZTN
Customs tariff number
94051040
DEEPLINK
Deeplink
https://www.esylux.com/p/EO10850066
PDFLINK
Data sheet
https://www.esylux.com/dl/EO10850066
LDT
eo10850066.ldt
EF006423
Covering of the luminaire with thermally insulating material possible
No
EF011868
Type of wiring
Suitable for feed-through wiring
EF000282
Grid model
without
EF016263
Beam angle adjustable
No
EF016286
Exchangeable control gear
Yes
EF000015
Outer diameter
300 mm
EF013759
Operation by Bluetooth
No
EF011870
Rated life time L70B50 at 25 °C
95000 h
EF011871
Rated life time L80B10 at 25 °C
60000 h
EF011873
Rated life time L90B10 at 25 °C
30000 h
EF009349
Rated luminous flux according to IEC 62722-2-1
1350 lm
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
50 °C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
0 °C
EF000381
Operating device
LED operating device, current-controlled
EF007694
Suitable for workplace according to EN 12464-1
No
EF013735
Unified Glare Ratio (UGR)
22
EF012152
Dimming 0-10 V
No
EF012153
Dimming 1-10 V
No
EF012154
Dimming DALI
No
EF015824
Dimming DALI-2
No
EF012155
Dimming DMX
No
EF012188
Dimming DSI
No
EF012157
Dimming GPRS
No
EF012158
Dimming LineSwitch
No
EF012160
Dimming mains voltage modulation
No
EF012161
Dimming phase cut-off
No
EF012162
Dimming phase cut-on
No
EF012156
Dimming potentiometer (integrated)
No
EF012164
Dimming RF
No
EF012165
Dimming Sine Wave Reduction
No
EF012166
Dimming Touch and Dim
No
EF012167
Dimming Zigbee
No
EF012171
Dimming depending on control gear
No
EF012159
Dimming manufacturer's proprietary system
No
EF012168
Dimming with push-button
No
EF012163
Dimming programmable
No
EF009346MAX
Colour temperature - max
4000 K
EF009346MIN
Colour temperature - min
4000 K
EF016261
Adjustable colour temperature
No
EF000442
Colour rendering index CRI
80-89
EF007793
Suitable for surface mounting
Yes
EF021180
Suitable for ceiling mounting
Yes
EF006760
Suitable for built-in installation
No
EF006436
Suitable for number of illuminants
1
EF004274
Suitable for light line configuration
No
EF004275
Suitable for emergency light
No
EF001265
Suitable for suspended mounting
No
EF012091
Filament test according to IEC 60695-2-11
650 °C - 30 s
EF001456
Height/Depth
95 mm
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF009482
Constant light output (CLO)
No
EF000085
Wire cross section
2,5 mm²
EF006420
"Luminaire with limited surface temperature ""D mark"""
No
EF012172
Luminaire efficacy
117 lm/W
EF009350
Light colour
white
EF016262
Luminous flux adjustable
No
EF012170
Light distributor
Diffusor lens/panel
EF009347
Max. system power
11,5 W
EF007556
With operating device
Yes
EF000197
With movement sensor
Yes
EF005905
With illuminant
Yes
EF001203
With light sensor
Yes
EF009372
With air vents
No
EF005127MAX
Nominal voltage - max
240 V
EF005127MIN
Nominal voltage - min
220 V
EF005138
Emergency power supply integrated
No
EF024150
Surface protection housing
untreated
EF012169
No dim function
Yes
EF001391
Pin number
4
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.