Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
ESYLUX
Description
450 mm - Deckenleuchte
Bill of material
EO10850608 - SVENJA CL 450 DDP OP 3300 830 IP20 DALI-2
ARTNR
Part ID
EO10850608
LOD
Level of detail
350
200
BILD
Product picture
CNSLINA
Parts list name
EO10850608 - SVENJA CL 450 DDP OP 3300 830 IP20 DALI-2
GKAT
Device category
Deckenleuchte
PRODB
Product description
Runde, flache LED-Anbauleuchte mit pulverbeschichtetem Aluminiumgehäuse. Opaler Diffusor mit mikroprismatischer Struktur aus schlagfestem Polycarbonat. Farbtemperatur 3000 K bzw. 4000 K. Für intelligente Lichtlösungen mit präsenz- und tageslichtabhängiger Konstantlichtregelung durch DALI- oder DALI-2-Präsenzmelder. SwitchDIM-Funktion zum Dimmen von Einzelleuchten per 230V-Taster (alle Ausführungen ausser SVENJA CL 900 830/840). Optionales Zubehör: Abpendeln mit kürzbarem Seil-Abhängeset (2 m) oder Rohr-Abhängeset (1 m) .
STEUSYS
Control system
DALI-2
MONART
Installation type
Surface mounting
MONORT
Installation position
Ceiling
H
Height/Depth
82 mm
DIA
Diameter
450 mm
GEW
Weight
4000 g
FAR
Colour
white, similar to RAL 9003
WERKS
Material
Aluminium
IP
Protection type
IP20
SK
Protection class
I
TEMP
Permissible ambient temperature
0 °C...+45 °C
NENNSP
Nominal voltage
220 - 240 V ~/DC / 50 - 60 Hz
EINSTR
In-rush current
30 A/ 120 µs
ALEIQ
Connectable wire cross section
1,5 - 2,5 mm2
DIFF
Diffuser
opal
AWINK
Beam angle
85
ENTB
Glare suppression
DDP (micro-prismatic)
FTEMP
Colour temperature
3000 K
FTOL
Colour tolerance
3 SDCM
CRI
Farbwiedergabeindex Ra
> 80
BLP
Rated output P
30 W
LICHTS
Luminous flux
3300 lm
LICHTA
Light output
110 lm/W
PHOTO
Photobiological safety
RG0
LEB80
Rated life time L80B50 at 25 °C
59000 h
UGR
Unified Glare Rating
<19 h
ULAND
Country of origin
CN
ZTN
Customs tariff number
94051190
DEEPLINK
Deeplink
https://www.esylux.com/p/EO10850608
PDFLINK
Data sheet
https://www.esylux.de/dl/eo10850608
LDT
eo10850608.ldt
CLASS
ETIM 8.0 product class
EC002892
EF006423
Covering of the luminaire with thermally insulating material possible
FALSE
EF000282
Grid model
without
EF008157
Beam angle
Extreme wide beam >80°
EF016263
Beam angle adjustable
No
EF016286
Exchangeable control gear
TRUE
EF000015
Outer diameter
450 mm
EF013759
Operation by Bluetooth
FALSE
EF011870
Rated life time L70/B50 at 25 °C
96000 h
EF011871
Rated life time L80/B10 at 25 °C
58000
EF011873
Rated life time L90/B10 at 25 °C
26000
EF009349
Rated luminous flux according to IEC 62722-2-1
3300 lm
EF012090MAX
Bemessungsumgebungstemperatur nach IEC62722-2-1 °C - max
45
EF012090MIN
Bemessungsumgebungstemperatur nach IEC62722-2-1 °C - min
0
EF000381
Operating device
LED operating device, current-controlled
EF007694
Suitable for workplace according to EN 12464-1
TRUE
EF013735
Unified Glare Ratio (UGR)
19
EF012152
Dimming 0-10 V
FALSE
EF012153
Dimming 1-10 V
FALSE
EF012154
Dimming DALI
TRUE
EF015824
Dimming DALI-2
TRUE
EF012155
Dimming DMX
FALSE
EF012188
Dimming DSI
FALSE
EF012157
Dimming GPRS
FALSE
EF012158
Dimming LineSwitch
FALSE
EF012160
Dimming mains voltage modulation
FALSE
EF012161
Dimming phase cut-off
FALSE
EF012162
Dimming phase cut-on
FALSE
EF012156
Dimming potentiometer (integrated)
FALSE
EF012164
Dimming RF
FALSE
EF012165
Dimming Sine Wave Reduction
FALSE
EF012166
Dimming Touch and Dim
FALSE
EF012167
Dimming Zigbee
FALSE
EF012171
Dimming depending on control gear
TRUE
EF012159
Dimming manufacturer's proprietary system
FALSE
EF012168
Dimming with push-button
FALSE
EF012163
Dimming programmable
FALSE
EF011946
Colour consistency (McAdam ellipse)
SDCM3
EF009346MAX
Colour temperature - max
3000 K
EF009346MIN
Colour temperature - min
3000 K
EF016261
Adjustable colour temperature
No
EF000442
Colour rendering index CRI
80-89
EF000048
Version
Other
EF007793
Suitable for surface mounting
TRUE
EF021180
Suitable for ceiling mounting
TRUE
EF006760
Suitable for built-in installation
FALSE
EF006436
Suitable for number of illuminants
2
EF004274
Suitable for light line configuration
FALSE
EF004275
Suitable for emergency light
FALSE
EF001265
Suitable for suspended mounting
FALSE
EF006644
Suitable for wall mounting
FALSE
EF000136
Case color
white
EF012091
Filament test according to IEC 60695-2-11
850 °C - 30 s
EF012489
Highest energy efficiency class of the exchangeable lamp
D
EF001456
Height/Depth
82 mm
EF011072
IFTTT support available
FALSE
EF014927
Compatible with Amazon Alexa
FALSE
EF014925
Compatible with Apple HomeKit
FALSE
EF014926
Compatible with Google Assistant
FALSE
EF025740
Power factor
0,95
EF000085
Wire cross section
2,5 mm2
EF006420
Luminaire with limited surface temperature "D mark"
FALSE
EF012172
Luminaire efficacy
110 lm/W
EF002423
Bulbs
LED austauschbar
EF004282
Light emission
direkt/indirekt
EF009350
Light colour
white
EF016262
Luminous flux adjustable
No steps
EF015686
Luminous flux reduction at average Service life 35,000 h at 25 °C ambient temperature.
2 %
EF015687
Lichtstromrückgang bei mittl. Nutzungsdauer 50.000 h bei 25 °C Umgebungstemp
2 %
EF015688
Lichtstromrückgang bei mittl. Nutzungsdauer 75.000 h bei 25 °C Umgebungstemp
2 %
EF012170
Light distributor
Diffusor lens/panel
EF004283
Light distribution
Symmetric
EF009347
Max. system power
30 W
EF007556
With operating device
TRUE
EF000197
With movement sensor
FALSE
EF005905
With illuminant
TRUE
EF001203
With light sensor
FALSE
EF009372
With air vents
FALSE
EF005127MAX
Nominal voltage - max
240 V
EF005127MIN
Nominal voltage - min
220 V
EF009345MAX
Nominal current - max
mA
EF009345MIN
Nominal current - min
mA
EF005138
Emergency power supply integrated
FALSE
EF024150
Surface protection housing
untreated
EF012169
No dim function
FALSE
EF011948
Photobiological safety according to EN 62471
RG0
EF001391
Pin number
5
EF004293
Impact resistance
IK08
EF005474
Protection type (IP)
IP20
EF011959
Protection type
EF000004
Protection class
I
EF000187
Voltage type
AC/DC
EF004284
Cover material
Plastic opal
EF001596
Material of the housing
Aluminium
Preview - Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.