Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
ESYLUX
Description
Presence detectors / Ceiling mounting / DALI-2 - Ceiling-mounted presence detector
Bill of material
EP10423024 - PD-FLAT 360/8 SW BMS DALI-2
ARTNR
Item number
EP10423024
LOD
Level of detail
350
200
BILD
Product picture
CNSLINA
Parts list name
EP10423024 - PD-FLAT 360/8 SW BMS DALI-2
GKAT
Device category
Ceiling-mounted presence detector
PRODB
Product description
Design presence detector with excellent detection capabilities and a range of at least 8 m in diameter. Intelligent light control in lighting groups based on DALI-2 standards (IEC 62386 Part -301, -303, -304).. Ideal for use with DALI-2 control devices based on DALI-2 standard (IEC 62386 Part -103).. Low profile design with plastic design covers: round, white (optionally interchangeable: square or glass).
BS
User interface
DALI bus
STEUSYS
Control system
DALI-2
MONART
Installation type
Recessed mounting / device box Ø 68 mm
MONORT
Installation position
Ceiling
L
Length
77 mm
B
Width
77 mm
H
Height/Depth
30 mm
DIA
Diameter
0 mm
GEW
Weight
84 g
ET
Installation depth
24 mm
ELOCH
Installation hole size
60 mm
FAR
Colour
white, similar to RAL 9010
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP20
SK
Protection class
III
RLUFT
Relative humidity
5 - 93 %, non-condensing
TEMP
Permissible ambient temperature
0 ...+50 °C
NENNSP
Nominal voltage
9,5 - 22,5 V DC
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
ERFWIN
Detection angle
360°
ERFQUE
Detection range diagonally
Ø 8 m
ERFFRO
Detection range head-on
Ø 6 m
ERFPR
Detection range presence
Ø 4 m
ERFBER
Field of detection
up to 50
MONHH
Recommended installation height
2 m
MAXHH
Max. mounting height
5 m
HELLW
Level of brightness
3–1000 lx
ALIG
Number of light groups
16
TEBEL
Push button input lighting
1
ULAND
Country of origin
DE
ZTN
Customs tariff number
85365080
DEEPLINK
Deeplink
https://www.esylux.com/p/EP10423024
PDFLINK
Data sheet
https://www.esylux.com/dl/EP10423024
CLASS
ETIM 8.0 product class
EC001582
EF007575
Adjustable operating brightness
Yes
EF000010
Model
Presence detector
EF006569
Surface finish
frosted
EF003843
Diameter of field of detection on the floor
8 m
EF006582MAX
Detection angle horizontal - max
360 °
EF006582MIN
Detection angle horizontal - min
180 °
EF001322
Max. range head-on
3 m
EF001323
Max. range to one side
4 m
EF012278
Min. depth of built-in installation box
24 mm
EF000139
Surface protection
untreated
EF008011
Optimum mounting height
2,5 m
EF003882
RAL number (similar)
9010
EF003898
Teach-function for response value luminosity
Yes
EF006311
Animal zone
No
EF006243
Transparent
No
EF000147
Creep-under protection
No
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003811
Other bus systems
without
EF000259
Number of channels
0
EF007667
Self-learning switch-off delay
No
EF004530
Operating mode switch
Yes
EF001500
Bus system radio frequent
No
EF001499
Bus system KNX
No
EF008855
Bus system KNX radio
No
EF003831
Bus system LON
No
EF001501
Bus system Powernet
No
EF016048
DALI-2 certified
Yes
EF006581MAX
Detection angle vertical - max
116 °
EF006581MIN
Detection angle vertical - min
58 °
EF009466
Bidirectional wireless communication
No
EF001504
With bus connection
Yes
Preview - Generation
Preview
3D
2D