Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
ESYLUX
Description
Presence detectors / Ceiling mounting / ON/OFF - Ceiling-mounted presence detector
Bill of material
EP10425059 - PD-C 360i/8
ARTNR
Item number
EP10425059
LOD
Level of detail
350
200
BILD
Product picture
GKAT
Device category
Ceiling-mounted presence detector
PRODB
Product description
Presence detector with 360° field of detection for ceiling mounting. Range of up to 8 m in diameter at a recommended installation height of 3 m (maximum height 5 m) for use in small rooms and passageways with natural lighting. 16 A high-performance relay (tungsten pre-contact). Default settings ensure immediate operability.
CNSLINA
Parts list name
EP10425059 - PD-C 360i/8
BP
Special product features
Simple parameterisation, remote control and documentation with ESY-Pen and ESY-App.
BS
User interface
Adjusting controller, IR remote control with "blue mode" technology
STEUSYS
Control system
ON/OFF
MONART
Installation type
Recessed mounting / device box Ø 68 mm
MONORT
Installation position
Ceiling
H
Height/Depth
62 mm
DIA
Diameter
108 mm
AHLK
Number of HVAC-channels
0
GEW
Weight
141 g
ET
Installation depth
24 mm
ELOCH
Installation hole size
60 mm
FAR
Colour
white, similar to RAL 9010
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
recessed-mounted IP20,, IP20/IP54 with surface-mounted box (order separately),, IP20 as recessed ceiling-mounted version (order installation set separately)
SK
Protection class
II
RLUFT
Relative humidity
5 - 93 %, non-condensing
ERFPR
Detection range presence
Ø 4 m
TEMP
Permissible ambient temperature
-25 ...+50 °C
NENNSP
Nominal voltage
230 V AC / 50 Hz
EINSTR
In-rush current
800 A / 200 µs
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
LEISTA
Power consumption
0.3 W
ERFWIN
Detection angle
360°
ERFQUE
Detection range diagonally
Ø 8 m
ERFFRO
Detection range head-on
Ø 6 m
ERFBER
Field of detection
up to 50
MONHH
Recommended installation height
3 m
MAXHH
Max. mounting height
5 m
HELLW
Level of brightness
5–2000 lx
ALIK
Number of light groups
1
TEBEL
Push button input lighting
1
ULAND
Country of origin
DE
ZTN
Customs tariff number
85365080
DEEPLINK
Deeplink
https://www.esylux.com/p/EP10425059
PDFLINK
Data sheet
https://www.esylux.com/dl/EP10425059
LDT
ep10425059.ldt
CLASS
ETIM 8.0 product class
EC000133
EF003808
Dim function with dimmer basic element
No
EF005624
Alarm function
No
EF000124
Type of connection
Push-in clamp
EF003429
Response value sensitivity adjustable
Yes
EF007575
Adjustable operating brightness
Yes
EF023790
Anti-bacterial treatment
No
EF009568
Number of switching zones
1
EF000010
Model
Presence detector
EF006569
Surface finish
frosted
EF000194
Switch-off delay
300 s
EF000551
Diameter
108 mm
EF000943
Installation diameter
60 mm
EF000218
Installation depth
24 mm
EF000193
Turn-on delay
30 s
EF003843
Diameter of field of detection on the floor
8 m
EF006582MAX
Detection angle horizontal - max
360 °
EF006582MIN
Detection angle horizontal - min
180 °
EF003848
Remote controllable
Yes
EF000416MAX
Frequency - max
50 Hz
EF000416MIN
Frequency - min
50 Hz
EF003832
Suitable for C-load
Yes
EF021180
Suitable for ceiling mounting
Yes
EF000664
Suitable for wall mounting
No
EF001198
Suitable for wireless transmission
No
EF003858
HVAC-control
No
EF000025
Halogen free
Yes
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF003863
Constant light control
No
EF012569
Max. presence range
12,58
EF001322
Max. range head-on
3 m
EF001323
Max. range to one side
4 m
EF012278
Min. depth of built-in installation box
24 mm
EF009569
With DALI interface
No
EF000483
With remote control
No
EF003890
With signal unit
Yes
EF000002
Nominal voltage
230 V
EF008011
Optimum mounting height
3 m
EF003882
RAL number (similar)
9010
EF004101
Scan angle
360 °
EF009566MAX
Pivoting range sensor, horizontal - max
0 °
EF009566MIN
Pivoting range sensor, horizontal - min
0 °
EF009567MAX
Pivoting range sensor, vertical - max
0 °
EF009567MIN
Pivoting range sensor, vertical - min
0 °
EF020270
Sensor type
Passive infrared
EF000187
Voltage type
AC
EF003898
Teach-function for response value luminosity
Yes
EF001731MAX
Temperature - max
50 °C
EF001731MIN
Temperature - min
-25 °C
EF000049
Depth
62 mm
EF006311
Animal zone
No
EF006243
Transparent
Yes
EF000147
Creep-under protection
Yes
EF003904
Networkable
No
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003920
Forced switch off
Yes
EF011991
Forced switch on
Yes
EF001099
Bridging switch
Yes
EF003814MAX
Response value luminosity - max
2000 lx
EF003814MIN
Response value luminosity - min
5 lx
EF006590
Max. on-period
30 min
EF001732
Max. inrush current
800 A
EF015953
Max. switching power LED
600 W
EF001503
Max. switching capacity
2300 W
EF006589
Min. on-period
60 s
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.