??
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
Movement / deck assembly / ON/OFF - Ceiling-mounted motion detector
Bill of material
EP10425233 - PD-C 360i/8 BK
ARTNR
Part ID
EP10425233
LOD
Level of detail
CNSLINA
Parts list name
EP10425233 - PD-C 360i/8 BK
BILD
Product picture
GKAT
Device category
Ceiling-mounted presence detector
PRODB
Product description
Presence detector with 360° field of detection for ceiling mounting. Range of up to 8 m in diameter at a recommended installation height of 3 m (maximum height 5 m) for use in small rooms and passageways with natural lighting. 16 A high-performance relay (tungsten pre-contact). Default settings ensure immediate operability.
BP
Special product funtions
Einfaches Parametrieren, Fernsteuern und Dokumentieren mit ESY-Pen und ESY-App
BS
User interface
Adjusting controller, IR remote control with "blue mode" technology
STEUSYS
Control system
ON/OFF
MONART
Installation type
Unterputz / Gerätedose Ø 68 mm
MONORT
Installation position
Ceiling
H
Height/Depth
62 mm
DIA
Diameter
108 mm
GEW
Weight
141 g
ET
Installation depth
24 mm
ELOCH
Installation hole size
60 mm
FAR
Color
Black, similar to RAL 9005
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP20
SK
Protection class
II
RLUFT
Relative humidity
5-93% non-condensing
TEMP
Permissible ambient temperature
-25 °C...+50 °C °C
NENNSP
Nominal voltage
230 V AC / 50 Hz
EINSTR
In-rush current
800 A / 200 µs
ALEIQ
Connectable wire cross section
1,5 - 2,5 mm² mm²
LEISTA
Power consumption
0.0 W
ERFWIN
Detection angle
360°
ERFQUE
Detection range diagonally
Ø 8 m m
ERFFRO
Detection range head-on
Ø 6 m m
ERFPRA
Detection range presence
Ø 4 m m
ERFBER
Field of detection
bis zu 50 m²
MONHH
Recommended installation height
3 m
MAXHH
Max. mounting height
5 m
HELLW
Level of brightness
5 - 2000 lx lx
ALIK
Number of light channels
1
AHLK
Number of HVAC-channels
TEBEL
Push button input lighting
1
ULAND
Country of origin
DE
ZTN
Customs tariff number
85365080
DEEPLINK
Deeplink
https://www.esylux.com/p/EP10425233
PDFLINK
Data sheet
https://www.esylux.de/dl/ep10425233
LDT
CLASS
ETIM 8.0 product class
EC000133
EF003808
Dim function with dimmer basic element
FALSE
EF005624
Alarm function
FALSE
EF000124
Type of connection
Push-in clamp
EF003429
Response value sensitivity adjustable
TRUE
EF003814MAX
Response value luminosity - max
2000 lx
EF003814MIN
Response value luminosity - min
5 lx
EF007575
Adjustable operating brightness
TRUE
EF023790
Anti-bacterial treatment
FALSE
EF009568
Number of switching zones
1
EF000010
Model
Presence detector
EF006569
Surface finish
matt
EF000194
Switch-off delay
300 s
EF000551
Diameter
108 mm
EF000943
Installation diameter
60 mm
EF000218
Installation depth
24 mm
EF000193
Turn-on delay
30 s
EF003843
Diameter of field of detection on the floor
8 m
EF006582MAX
Detection angle horizontal - max
360 °
EF006582MIN
Detection angle horizontal - min
180 °
EF000007
Color
Black
EF003848
Remote controllable
TRUE
EF000416MAX
Frequency - max
50 Hz
EF000416MIN
Frequency - min
50 Hz
EF003832
Suitable for C-load
TRUE
EF021180
Suitable for ceiling mounting
TRUE
EF000664
Suitable for wall mounting
FALSE
EF001198
Suitable for wireless transmission
FALSE
EF003858
HVAC-control
FALSE
EF000025
Halogen free
TRUE
EF000040
Height
62 mm
EF011072
IFTTT support available
FALSE
EF014927
Compatible with Amazon Alexa
FALSE
EF014925
Compatible with Apple HomeKit
FALSE
EF014926
Compatible with Google Assistant
FALSE
EF003863
Constant light control
FALSE
EF006590
Max. on-period
30 min
EF001732
Max. inrush current
800 A
EF012569
Max. presence range
12,58
EF001322
Max. range head-on
3 m
EF001323
Max. range to one side
4 m
EF015953
Max. switching power LED
600 W
EF001503
Max. switching capacity
2300 W
EF006589
Min. on-period
60 s
EF012278
Min. depth of built-in installation box
24 mm
EF009569
With DALI interface
FALSE
EF000483
With remote control
FALSE
EF003890
With signal unit
TRUE
EF000003
Installation type
Unterputz
EF000002
Nominal voltage
230 V
EF000139
Surface protection
untreated
EF008011
Optimum mounting height
3 m
EF003882
RAL number (similar)
9005
EF004101
Scan angle
360 °
EF005474
Protection type
IP20
EF009566MAX
Pivoting range sensor, horizontal - max
0 °
EF009566MIN
Pivoting range sensor, horizontal - min
0 °
EF009567MAX
Pivoting range sensor, vertical - max
0 °
EF009567MIN
Pivoting range sensor, vertical - min
0 °
EF020270
Sensor type
Passive infrared
EF000187
Voltage type
AC
EF003898
Teach-function for response value luminosity
TRUE
EF001731MAX
Temperature - max
50 °C
EF001731MIN
Temperature - min
-25 °C
EF006311
Animal zone
FALSE
EF006243
Transparent
TRUE
EF000147
Creep-under protection
TRUE
EF003904
Networkable
FALSE
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003920
Forced switch off
TRUE
EF011991
Forced switch on
TRUE
EF001099
Bridging switch
TRUE
Preview - Generation
Preview
3D
2D