Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
ESYLUX
Description
Sensor accessories - Mounting/Remote control
Bill of material
EP10425387 - COMPACT MOUNTING BOX IP20 SM SR
ARTNR
Item number
EP10425387
LOD
Level of detail
350
200
BILD
Product picture
CNSLINA
Parts list name
EP10425387 - COMPACT MOUNTING BOX IP20 SM SR
GKAT
Device category
Mounting
PRODB
Product description
Surface-mounted box IP 20 for many ceiling-mounted motion detectors of the MD-C series and ceiling-mounted presence detectors of the PD-C series. Large wiring space with quadruple line entrance.
MONART
Installation type
-
MONORT
Installation position
-
L
Length
0 mm
B
Width
0 mm
H
Height/Depth
30 mm
DIA
Diameter
104 mm
GEW
Weight
85 g
FAR
Colour
silver
WERKS
Material
-
IP
Protection type
IP20
TEMP
Permissible ambient temperature
- °C
ULAND
Country of origin
DE
ZTN
Customs tariff number
39269097
DEEPLINK
Deeplink
https://www.esylux.com/p/EP10425387
PDFLINK
Data sheet
https://www.esylux.com/dl/EP10425387
Preview - Generation