Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
ESYLUX
Description
Presence detectors / Wall mounting / KNX - Wall-mounted presence detector
Bill of material
EP10426445 - PD-C 180i KNX
ARTNR
Item number
EP10426445
LOD
Level of detail
350
200
BILD
Product picture
CNSLINA
Parts list name
EP10426445 - PD-C 180i KNX
GKAT
Device category
Wall-mounted presence detector
PRODB
Product description
KNX Presence detector with 180° field of detection for wall mounting. range of up to 16 m in the diameter at a recommended installation height of 1.1 - 2.2 m. In-built acoustic sensor perfect for use in areas with a complex layout. For use in KNX (EIB), TP (twisted pair) bus system in conjunction with other KNX components. Parameter and function settings via ETS (Engineering Tool Software).
BP
Special product features
Presence and daylight dependent constant light control. Acoustic sensor. KNX functions: Twilight switch, motion direction detection function, brightness detection via object, light-dependent motion detection, night-light feature (seven colours available).
BS
User interface
IR remote control, ETS-Software
STEUSYS
Control system
KNX
MONART
Installation type
Recessed mounting / device box Ø 68 mm
MONORT
Installation position
Wall
L
Length
70 mm
B
Width
70 mm
H
Height/Depth
55 mm
GEW
Weight
50 g
ET
Installation depth
25 mm
ELOCH
Installation hole size
60 mm
FAR
Colour
white, similar to RAL 9010
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP20, IP44 depending on cover (order separately)
SK
Protection class
III
LDT
ep10426445.ldt
RLUFT
Relative humidity
5 - 93 %, non-condensing
TEMP
Permissible ambient temperature
-25 ...+50 °C
NENNSP
Nominal voltage
29 - 31 V DC
ALEIQ
Connectable wire cross section
0,60 - 0,80 mm²
LEISTA
Power consumption
0.2 W
ERFWIN
Detection angle
180° horizontal, 60° vertical
ERFQUE
Detection range diagonally
Ø 16 m
ERFFRO
Detection range head-on
Ø 12 m
ERFPR
Detection range presence
Ø 8 m
ERFBER
Field of detection
up to 101
MONHH
Recommended installation height
1 m
MAXHH
Max. mounting height
2 m
HELLW
Level of brightness
5–2000 lx
ALIK
Number of light groups
2
AHLK
Number of HVAC-channels
1
TEBEL
Push button input lighting
1
ULAND
Country of origin
DE
ZTN
Customs tariff number
90314990
DEEPLINK
Deeplink
https://www.esylux.com/p/EP10426445
PDFLINK
Data sheet
https://www.esylux.com/dl/EP10426445
CLASS
ETIM 8.0 product class
EC001582
EF007575
Adjustable operating brightness
Yes
EF000010
Model
Presence detector
EF006569
Surface finish
frosted
EF003843
Diameter of field of detection on the floor
16 m
EF006582MAX
Detection angle horizontal - max
180 °
EF006582MIN
Detection angle horizontal - min
90 °
EF006590
Max. on-period
30 min
EF001322
Max. range head-on
6 m
EF001323
Max. range to one side
8 m
EF006589
Min. on-period
60 s
EF012278
Min. depth of built-in installation box
25 mm
EF000139
Surface protection
untreated
EF008011
Optimum mounting height
1,1 m
EF003898
Teach-function for response value luminosity
Yes
EF006311
Animal zone
Yes
EF006243
Transparent
No
EF000147
Creep-under protection
Yes
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003811
Other bus systems
without
EF000259
Number of channels
3
EF007667
Self-learning switch-off delay
No
EF004530
Operating mode switch
No
EF001500
Bus system radio frequent
No
EF001499
Bus system KNX
Yes
EF008855
Bus system KNX radio
No
EF003831
Bus system LON
No
EF001501
Bus system Powernet
No
EF016048
DALI-2 certified
No
EF006581MAX
Detection angle vertical - max
164 °
EF006581MIN
Detection angle vertical - min
82 °
EF009466
Bidirectional wireless communication
No
EF001504
With bus connection
Yes
EF003882
RAL number (similar)
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.