Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
ESYLUX
Description
Presence detectors / Ceiling mounting / DALI - Ceiling-mounted presence detector
Bill of material
EP10427459 - PD-C 360i/24 DUO DALI
ARTNR
Item number
EP10427459
LOD
Level of detail
350
200
BILD
Product picture
CNSLINA
Parts list name
EP10427459 - PD-C 360i/24 DUO DALI
GKAT
Device category
Ceiling-mounted presence detector
PRODB
Product description
Presence detector with 360° field of detection for ceiling mounting. range of up to 24 m in the diameter at a recommended installation height of 3 m. Automatic light control by DALI or DSI electronic ballasts to a constant brightness level, depending on presence and natural light (with DALI/DSI output).
BP
Special product features
Presence and daylight dependent constant light control. Simple parameterisation, remote control and documentation with ESY-Pen and ESY-App.
BS
User interface
IR remote control with "blue mode" technology
STEUSYS
Control system
DALI
MONART
Installation type
Recessed mounting / device box Ø 68 mm
MONORT
Installation position
Ceiling
H
Height/Depth
70 mm
DIA
Diameter
108 mm
GEW
Weight
132 g
ET
Installation depth
24 mm
ELOCH
Installation hole size
60 mm
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
FAR
Colour
white, similar to RAL 9010
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP20 als Unterputz-Version,IP20/IP54 mit Aufputzdose (separat bestellen),IP20 als Deckeneinbau-Version (Einbau-Set separat bestellen)
SK
Protection class
II
RLUFT
Relative humidity
5 - 93 %, non-condensing
TEMP
Permissible ambient temperature
-25 ...+50 °C
NENNSP
Nominal voltage
230 V AC / 50 Hz
AUSSTR
Output current
100 mA
LEISTA
Power consumption
0.6 W
ERFWIN
Detection angle
360°
ERFQUE
Detection range diagonally
Ø 24 m
ERFFRO
Detection range head-on
Ø 11 m
ERFPR
Detection range presence
Ø 8 m
ERFBER
Field of detection
up to 453
MONHH
Recommended installation height
3 m
MAXHH
Max. mounting height
5 m
HELLW
Level of brightness
5–1000 lx
ALIK
Number of light channels
2
AHLK
Number of HVAC-channels
2
TEBEL
Push button input lighting
2
ULAND
Country of origin
DE
ZTN
Customs tariff number
90314990
DEEPLINK
Deeplink
https://www.esylux.com/p/EP10427459
PDFLINK
Data sheet
https://www.esylux.com/dl/EP10427459
LDT
ep10427459.ldt
CLASS
ETIM 8.0 product class
EC001582
EF003808
Dim function with dimmer basic element
EF005624
Alarm function
EF000124
Type of connection
EF003429
Response value sensitivity adjustable
EF003814MAX
Response value luminosity - max
lx
EF003814MIN
Response value luminosity - min
lx
EF007575
Adjustable operating brightness
Yes
EF023790
Anti-bacterial treatment
EF009568
Number of switching zones
EF000010
Model
Presence detector
EF006569
Surface finish
frosted
EF000551
Diameter
mm
EF000943
Installation diameter
mm
EF000218
Installation depth
mm
EF003843
Diameter of field of detection on the floor
24 m
EF006582MAX
Detection angle horizontal - max
360 °
EF006582MIN
Detection angle horizontal - min
180 °
EF003848
Remote controllable
EF000416MAX
Frequency - max
Hz
EF000416MIN
Frequency - min
Hz
EF003832
Suitable for C-load
EF021180
Suitable for ceiling mounting
EF000664
Suitable for wall mounting
EF001198
Suitable for wireless transmission
EF003858
HVAC-control
EF000025
Halogen free
EF011072
IFTTT support available
EF014927
Compatible with Amazon Alexa
EF014925
Compatible with Apple HomeKit
EF014926
Compatible with Google Assistant
EF003863
Constant light control
EF006590
Max. on-period
240 min
EF012569
Max. presence range
EF001322
Max. range head-on
5,5 m
EF001323
Max. range to one side
12 m
EF001503
Max. switching capacity
W
EF006589
Min. on-period
60 s
EF012278
Min. depth of built-in installation box
24 mm
EF009569
With DALI interface
EF000483
With remote control
EF003890
With signal unit
EF000002
Nominal voltage
V
EF008011
Optimum mounting height
3 m
EF003882
RAL number (similar)
9010
EF004101
Scan angle
°
EF009566MAX
Pivoting range sensor, horizontal - max
°
EF009566MIN
Pivoting range sensor, horizontal - min
°
EF009567MAX
Pivoting range sensor, vertical - max
°
EF009567MIN
Pivoting range sensor, vertical - min
°
EF020270
Sensor type
EF000187
Voltage type
EF003898
Teach-function for response value luminosity
Yes
EF001731MAX
Temperature - max
°C
EF001731MIN
Temperature - min
°C
EF000049
Depth
mm
EF006311
Animal zone
No
EF006243
Transparent
No
EF000147
Creep-under protection
No
EF003904
Networkable
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003920
Forced switch off
EF011991
Forced switch on
EF001099
Bridging switch
EF000259
Number of channels
4
EF001500
Bus system radio frequent
No
EF001499
Bus system KNX
No
EF008855
Bus system KNX radio
No
EF003831
Bus system LON
No
EF001501
Bus system Powernet
No
EF000139
Surface protection
untreated
EF003811
Other bus systems
without
EF007667
Self-learning switch-off delay
No
EF004530
Operating mode switch
Yes
EF016048
DALI-2 certified
No
EF006581MAX
Detection angle vertical - max
152 °
EF006581MIN
Detection angle vertical - min
76 °
EF009466
Bidirectional wireless communication
No
EF001504
With bus connection
Yes
EF000194
Switch-off delay
s
EF001732
Max. inrush current
A
EF015953
Max. switching power LED
W
EF011992
Min. starting current
A
EF001098
Staircase monitoring
EF001992
Number of digital inputs
EF001313
Switching capacity
W
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.