??
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
Movement / deck assembly / ON/OFF - Ceiling-mounted motion detector
Bill of material
EP10427671 - PD-C 360i/24 KNX UP BK
ARTNR
Part ID
EP10427671
LOD
Level of detail
CNSLINA
Parts list name
EP10427671 - PD-C 360i/24 KNX UP BK
BILD
Product picture
GKAT
Device category
Ceiling-mounted presence detector
PRODB
Product description
KNX recessed ceiling-mounted presence detector with 360° field of detection. range of up to 24 m in the diameter at a recommended installation height of 3 m for high-comfort applications. For use in KNX (EIB), TP (twisted pair) bus system in conjunction with other KNX components. Parameter and function settings via ETS (Engineering Tool Software). Switching function makes it ideal for use in areas with ceilings of up to 10 m such as sports halls and warehouses.
BP
Special product funtions
Präsenz- und tageslichtabhängige Konstantlichtregelung. KNX-Funktionen: Alarm, Dämmerungsschalter, Helligkeitserfassung, Lichtabhängige Bewegungserkennung Schlummerfunktion, Szenentelegramm über Objekt.
BS
User interface
IR remote control, ETS-Software
STEUSYS
Control system
KNX
MONART
Installation type
Unterputz / Gerätedose Ø 68 mm
MONORT
Installation position
Ceiling
H
Height/Depth
70 mm
DIA
Diameter
108 mm
GEW
Weight
128 g
ET
Installation depth
24 mm
ELOCH
Installation hole size
60 mm
FAR
Color
Black, similar to RAL 9005
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP20
SK
Protection class
III
RLUFT
Relative humidity
5-93% non-condensing
TEMP
Permissible ambient temperature
5 °C...+50 °C °C
NENNSP
Nominal voltage
29 - 31 V DC
ALEIQ
Connectable wire cross section
0,6 - 0,8 mm² mm²
LEISTA
Power consumption
0.0 W
ERFWIN
Detection angle
360°
ERFQUE
Detection range diagonally
Ø 24 m m
ERFFRO
Detection range head-on
Ø 11 m m
ERFPRA
Detection range presence
Ø 8 m m
ERFBER
Field of detection
bis zu 453 m²
MONHH
Recommended installation height
3 m
MAXHH
Max. mounting height
5 m
HELLW
Level of brightness
5 - 2000 lx lx
ALIK
Number of light channels
2
AHLK
Number of HVAC-channels
1
TEBEL
Push button input lighting
2
ULAND
Country of origin
DE
ZTN
Customs tariff number
90314990
DEEPLINK
Deeplink
https://www.esylux.com/p/EP10427671
PDFLINK
Data sheet
https://www.esylux.de/dl/ep10427671
LDT
CLASS
ETIM 8.0 product class
EC001582
EF007575
Adjustable operating brightness
TRUE
EF000010
Model
Presence detector
EF006569
Surface finish
matt
EF000551
Diameter
108 mm
EF000943
Installation diameter
60 mm
EF000218
Installation depth
24 mm
EF003843
Diameter of field of detection on the floor
24 m
EF006582MAX
Detection angle horizontal - max
360 °
EF006582MIN
Detection angle horizontal - min
180 °
EF021180
Suitable for ceiling mounting
TRUE
EF000040
Height
70 mm
EF006590
Max. on-period
720 min
EF001322
Max. range head-on
5,5 m
EF001323
Max. range to one side
12 m
EF006589
Min. on-period
30 s
EF012278
Min. depth of built-in installation box
24 mm
EF008011
Optimum mounting height
3 m
EF003882
RAL number (similar)
9005
EF003894
Steuerstrom
mA
EF006311
Animal zone
FALSE
EF006243
Transparent
FALSE
EF000147
Creep-under protection
FALSE
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003811
Other bus systems
without
EF000259
Number of channels
3
EF007667
Self-learning switch-off delay
FALSE
EF004530
Operating mode switch
FALSE
EF001500
Bus system radio frequent
FALSE
EF001499
Bus system KNX
TRUE
EF008855
Bus system KNX radio
FALSE
EF003831
Bus system LON
FALSE
EF001501
Bus system Powernet
FALSE
EF016048
DALI-2 certified
FALSE
EF006581MAX
Erfassungswinkel vertikal ° - max
152
EF006581MIN
Erfassungswinkel vertikal ° - min
76
EF0000073
Color
Black
EF009466
Bidirectional wireless communication
FALSE
EF001504
With bus connection
TRUE
EF0000032
Installation type
Unterputz
EF0001392
Surface protection
untreated
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.