Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
ESYLUX
Description
Presence detectors / Ceiling mounting / DALI-2 - Ceiling-mounted presence detector
Bill of material
EP10428159 - PD-C 360bt/24 APC10 PS plus DALI-2
ARTNR
Item number
EP10428159
LOD
Level of detail
350
200
BILD
Product picture
CNSLINA
Parts list name
EP10428159 - PD-C 360bt/24 APC10 PS plus DALI-2
GKAT
Device category
Ceiling-mounted presence detector
PRODB
Product description
DALI-2-certified ceiling-mounted presence detector with integrated DALI-2 control unit and power supply (250 mA). Multi-room light control of up to 16 groups. Simple adaptation to individual and complex room situations . Presence and daylight dependent constant light control for optimum energy efficiency . 16-A relay for switching HVAC and supplementary lighting . Four push button inputs (non-floating). Various manual override options and up to 16 scenes. Automatic switching of groups if room usage changes. Quick start using factory settings in broadcast mode. Individual groups immediately ready for use using factory settings. Easy configuration using the ESY-App via bidirectional Bluetooth interface . Easy documentation and management of configured projects using the ESY-App (e.g. as a PDF report). Surface mounting with accessories.
BP
Special product features
Individual control of up to 16 groups and 16 scenes. Presence and daylight dependent constant light control. Simple parameterisation, remote control and documentation with ESY-App.
BS
User interface
Bluetooth, DALI-Bus
STEUSYS
Control system
DALI-2
MONART
Installation type
Recessed mounting
MONORT
Installation position
Ceiling
H
Height/Depth
106 mm
DIA
Diameter
108 mm
GEW
Weight
244 g
SK
Protection class
-
ET
Installation depth
80 mm
ELOCH
Installation hole size
68 mm
FAR
Colour
white, similar to RAL 9010
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP20
RLUFT
Relative humidity
5 - 93 %, non-condensing
TEMP
Permissible ambient temperature
-25 ...+50 °C
NENNSP
Nominal voltage
230 V AC / 50 - 60 Hz
EINSTR
In-rush current
20 A / 110 µs
AUSSTR
Output current
250 mA
AUSSPA
Output voltage
16 V DC V
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
LEISTA
Power consumption
5.0 W
ERFWIN
Detection angle
360°
ERFQUE
Detection range diagonally
Ø 24 m
ERFFRO
Detection range head-on
Ø 11 m
ERFPR
Detection range presence
Ø 8 m
ERFBER
Field of detection
up to 453
MONHH
Recommended installation height
3 m
MAXHH
Max. mounting height
10 m
HELLW
Level of brightness
5–1000 lx
ALIG
Number of light groups
16
AHLK
Number of HVAC-channels
1
TEBEL
Push button input lighting
4
ULAND
Country of origin
DE
ZTN
Customs tariff number
90314990
DEEPLINK
Deeplink
https://www.esylux.com/p/EP10428159
PDFLINK
Data sheet
https://www.esylux.com/dl/EP10428159
CLASS
ETIM 8.0 product class
EC001582
EF007575
Adjustable operating brightness
Yes
EF000010
Model
Presence detector
EF006569
Surface finish
frosted
EF003843
Diameter of field of detection on the floor
24 m
EF006582MAX
Detection angle horizontal - max
360 °
EF006582MIN
Detection angle horizontal - min
180 °
EF001322
Max. range head-on
5,5 m
EF001323
Max. range to one side
12 m
EF012278
Min. depth of built-in installation box
80 mm
EF000139
Surface protection
untreated
EF008011
Optimum mounting height
3 m
EF003882
RAL number (similar)
9010
EF003898
Teach-function for response value luminosity
No
EF006311
Animal zone
No
EF006243
Transparent
No
EF000147
Creep-under protection
No
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003811
Other bus systems
without
EF000259
Number of channels
1
EF007667
Self-learning switch-off delay
EF004530
Operating mode switch
No
EF001500
Bus system radio frequent
No
EF001499
Bus system KNX
No
EF008855
Bus system KNX radio
No
EF003831
Bus system LON
No
EF001501
Bus system Powernet
No
EF016048
DALI-2 certified
Yes
EF006581MAX
Detection angle vertical - max
152 °
EF006581MIN
Detection angle vertical - min
76 °
EF009466
Bidirectional wireless communication
No
EF001504
With bus connection
Yes
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.