Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
ESYLUX
Description
Movement / deck assembly / ON/OFF - Ceiling-mounted motion detector
Bill of material
EP10428449 - PD-C 360/8 BMS DALI-2 BK
ARTNR
Part ID
EP10428449
LOD
Level of detail
350
200
CNSLINA
Parts list name
EP10428449 - PD-C 360/8 BMS DALI-2 BK
BILD
Product picture
GKAT
Device category
Ceiling-mounted presence detector
PRODB
Product description
DALI-2-zertifizierter Decken-Präsenzmelder als Eingabegerät für DALI-2-Beleuchtungsanlagen. Raumübergreifendes Lichtmanagement in Kombination mit APC-Präsenzmeldern. Alternativ in Gebäudemanagementsysteme von Drittherstellern mit DALI-2-Schnittstelle integrierbar. Integrierter PIR-Sensor für DALI-2-Befehle gemäß IEC 62386-303 sowie Lichtsensor für Befehle gemäß IEC 62386-304. Tastereingang zum Anschluss konventioneller Taster (Tast- und Schaltbefehle werden als DALI-2-Befehle gemäß IEC 62386-301 bzw. -302 ausgegeben). Aufputz- bzw. Deckeneinbaumontage mit Zubehör.
BP
Special product funtions
BS
User interface
DALI bus
STEUSYS
Control system
DALI-2
MONART
Installation type
Unterputz / Gerätedose Ø 68 mm
MONORT
Installation position
Ceiling
H
Height/Depth
62 mm
DIA
Diameter
108 mm
GEW
Weight
138 g
ET
Installation depth
24 mm
ELOCH
Installation hole size
60 mm
FAR
Color
Black, similar to RAL 9005
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP20
SK
Protection class
II
RLUFT
Relative humidity
5-93% non-condensing
TEMP
Permissible ambient temperature
0 °C...+50 °C °C
NENNSP
Nominal voltage
9,5 - 22,5 V DC
EINSTR
In-rush current
AUSSTR
Output current
mA
AUSSPA
Output Voltage
V
ALEIQ
Connectable wire cross section
1,5 - 2,5 mm² mm²
LEISTA
Power consumption
W
ERFWIN
Detection angle
360°
ERFQUE
Detection range diagonally
Ø 8 m m
ERFFRO
Detection range head-on
Ø 6 m m
ERFPRA
Detection range presence
Ø 4 m m
ERFBER
Field of detection
bis zu 50 m²
MONHH
Recommended installation height
3 m
MAXHH
Max. mounting height
5 m
HELLW
Level of brightness
5 - 2000 lx lx
ALIG
Number of light groups
AHLK
Number of HVAC-channels
TEBEL
Push button input lighting
2
ULAND
Country of origin
DE
ZTN
Customs tariff number
90314990
DEEPLINK
Deeplink
https://www.esylux.com/p/EP10428449
PDFLINK
Data sheet
https://www.esylux.de/dl/ep10428449
CLASS
ETIM 8.0 product class
EC001582
EF007575
Adjustable operating brightness
TRUE
EF000010
Model
Presence detector
EF006569
Surface finish
matt
EF000551
Diameter
108 mm
EF000943
Installation diameter
60 mm
EF000218
Installation depth
24 mm
EF003843
Diameter of field of detection on the floor
8 m
EF006582MAX
Detection angle horizontal - max
360 °
EF006582MIN
Detection angle horizontal - min
180 °
EF021180
Suitable for ceiling mounting
TRUE
EF000040
Height
62 mm
EF001322
Max. range head-on
3 m
EF001323
Max. range to one side
4 m
EF012278
Min. depth of built-in installation box
24 mm
EF008011
Optimum mounting height
3 m
EF003882
RAL number (similar)
9005
EF003898
Teach-function for response value luminosity
TRUE
EF006311
Animal zone
FALSE
EF006243
Transparent
FALSE
EF000147
Creep-under protection
FALSE
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003811
Other bus systems
without
EF000259
Number of channels
0
EF007667
Self-learning switch-off delay
FALSE
EF004530
Operating mode switch
TRUE
EF001500
Bus system radio frequent
FALSE
EF001499
Bus system KNX
FALSE
EF008855
Bus system KNX radio
FALSE
EF003831
Bus system LON
FALSE
EF001501
Bus system Powernet
FALSE
EF016048
DALI-2 certified
TRUE
EF006581MAX
Erfassungswinkel vertikal ° - max
106
EF006581MIN
Erfassungswinkel vertikal ° - min
53
EF0000073
Color
Black
EF009466
Bidirectional wireless communication
FALSE
EF001504
With bus connection
TRUE
EF0000032
Installation type
Unterputz
EF0001392
Surface protection
untreated
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.