Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
ESYLUX
Description
Bewegungsmelder / Deckenmontage / DALI-2 - Ceiling-mounted motion detector
Bill of material
EP10428999 - MD-C 360/48 BMS WAREHOUSE DALI-2 BK
ARTNR
Part ID
EP10428999
LOD
Level of detail
350
200
CNSLINA
Parts list name
EP10428999 - MD-C 360/48 BMS WAREHOUSE DALI-2 BK
BILD
Product picture
GKAT
Device category
Ceiling-mounted motion detector
PRODB
Product description
DALI-2-zertifizierter Decken-Bewegungsmelder als Eingabegerät für DALI-2-Beleuchtungsanlagen. Raumübergreifendes Lichtmanagement in Kombination mit APC-Präsenzmeldern. Alternativ in Gebäudemanagementsysteme von Drittherstellern mit DALI-2-Schnittstelle integrierbar. Integrierter PIR-Sensor für DALI-2-Befehle gemäß IEC 62386-303 sowie Lichtsensor für Befehle gemäß IEC 62386-304. Tastereingang zum Anschluss konventioneller Taster (Tast- und Schaltbefehle werden als DALI-2-Befehle gemäß IEC 62386-301 bzw. -302 ausgegeben). Aufputz- bzw. Deckeneinbaumontage mit Zubehör.
BS
User interface
DALI bus
STEUSYS
Control system
DALI-2
MONART
Installation type
Unterputz / Gerätedose Ø 68 mm
MONORT
Installation position
Ceiling
H
Height/Depth
70 mm
DIA
Diameter
108 mm
GEW
Weight
134 g
ET
Installation depth
24 mm
ELOCH
Installation hole size
68 mm
FAR
Color
Black, similar to RAL 9005
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP20
SK
Protection class
II
RLUFT
Relative humidity
5-93% non-condensing
TEMP
Permissible ambient temperature
-25 °C...+50 °C °C
NENNSP
Nominal voltage
9,5 - 22,5 V DC
ALEIQ
Connectable wire cross section
1,5 - 2,5 mm² mm²
ERFWIN
Detection angle
360°
ERFQUE
Detection range diagonally
Ø 48 m m
ERFFRO
Detection range head-on
Ø 20 m m
ERFBER
Field of detection
bis zu 1812 m²
MONHH
Recommended installation height
10 m
MAXHH
Max. mounting height
18 m
HELLW
Level of brightness
5 - 2000 lx lx
TEBEL
Push button input lighting
2
ULAND
Country of origin
DE
ZTN
Customs tariff number
90314990
DEEPLINK
Deeplink
https://www.esylux.com/p/EP10428999
PDFLINK
Data sheet
https://www.esylux.de/dl/ep10428999
CLASS
ETIM 8.0 product class
EC001582
EF007575
Adjustable operating brightness
Yes
EF000010
Model
Motion detectors
EF000551
Diameter
108 mm
EF000943
Installation diameter
68 mm
EF000218
Installation depth
24 mm
EF003843
Diameter of field of detection on the floor
48 m
EF006582MAX
Detection angle horizontal - max
360 °
EF006582MIN
Detection angle horizontal - min
180 °
EF021180
Suitable for ceiling mounting
Yes
EF000040
Height
70 mm
EF001322
Max. range head-on
10 m
EF001323
Max. range to one side
24 m
EF012278
Min. depth of built-in installation box
24 mm
EF008011
Optimum mounting height
10 m
EF003882
RAL number (similar)
9005
EF006311
Animal zone
Nein
EF006243
Transparent
Nein
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF000259
Number of channels
0
EF001500
Bus system radio frequent
Nein
EF001499
Bus system KNX
Nein
EF008855
Bus system KNX radio
Nein
EF003831
Bus system LON
Nein
EF001501
Bus system Powernet
Nein
EF016048
DALI-2 certified
Yes
EF006581MAX
Detection angle vertical - max
134 °
EF006581MIN
Detection angle vertical - min
67 °
EF0000071
Color
schwarz
EF0000031
Installation type
Unterputz
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.