??
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
2700 - 6500 K / 625 x 625 mm / 30 W - Recessed light
Bill of material
EQ10132520 - CELINE-2 PNL 625 DDP OP 3800 8TW IP20 DALI-2 DT8 SET
ARTNR
Part ID
EQ10132520
LOD
Level of detail
CNSLINA
Parts list name
EQ10132520 - CELINE-2 PNL 625 DDP OP 3800 8TW IP20 DALI-2 DT8 SET
BILD
Product picture
GKAT
Device category
Recessed light
PRODB
Product description
LED-Leuchte mit opalem Diffusor. Einsetzbar als Deckeneinlegeleuchte für Systemdecken mit verdeckten oder sichtbaren Tragschienen für Systemmaß 625 x 625 mm (Bitte Besonderheiten und evtl. Einschränkungen des Deckensystemherstellers beachten!). Leuchte mit im Lieferumfang enthaltenen DALI-2 DT8 Driver Set. Anschlussklemme für Leitungen bis 5 x 2,5 mm². Farbtemperatur 2700 - 6500 K (Tunable White).
STEUSYS
Control system
DALI-2
MONART
Installation type
Insert
MONORT
Installation position
Ceiling
L
Length
620 mm
B
Width
620 mm
H
Height/Depth
65 mm
GEW
Weight
35991 g
EL
Installation length
625 mm
EB
Installation width
625 mm
ET
Installation depth
140 mm
FAR
Color
white, similar to RAL 9016
WERKS
Material
Varnished steel
IP
Protection type
IP20
SK
Protection class
II
TEMP
Permissible ambient temperature
0 °C...+40 °C °C
NENNSP
Nominal voltage
200 - 240 V AC/DC / 50 - 60 Hz
DIFF
Diffuser
opal
AWINK
Beam angle
94
ENTB
Glare suppression
DDP (micro-prismatic)
FTEMP
Colour temperature
2700 – 6500 K (Tunable White)
FTOL
Colour tolerance
2 SDCM
CRI
Colour rendering index CRI
> 80
BLP
Rated output P
33 W
LICHTS
Luminous flux
4000 lm
LICHTA
Luminous efficacy
121 lm/W
PHOTO
Photobiological safety
RG0
LEB80
Rated life time L80B50 at 25 °C
70000 h
UGR
Unified Glare Rating
< 19
ULAND
Country of origin
CN
ZTN
Customs tariff number
94051190
DEEPLINK
Deeplink
https://www.esylux.com/p/EQ10132520
PDFLINK
Data sheet
https://www.esylux.de/dl/eq10132520
LDT
eq10132520.ldt
CLASS
ETIM 8.0 product class
EC002892
EF006423
Covering of the luminaire with thermally insulating material possible
FALSE
EF000124
Type of connection
Steckklemme|Stecker
EF016286
Exchangeable control gear
TRUE
EF013759
Operation by Bluetooth
FALSE
EF011870
Rated life time L70/B50 at 25 °C
110000 h
EF011871
Bemessungslebensdauer L<sub>80</sub>B<sub>10</sub> bei 25 °C
65000
EF011873
Bemessungslebensdauer L<sub>90</sub>B<sub>10</sub> bei 25 °C
35000
EF009349
Rated luminous flux according to IEC 62722-2-1
4000 lm
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
40 °C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
0 °C
EF007694
Suitable for workplace according to EN 12464-1
TRUE
EF013735
Unified Glare Ratio (UGR)
19
EF000008
Width
620 mm
EF012152
Dimming 0-10 V
FALSE
EF012153
Dimming 1-10 V
FALSE
EF012154
Dimming DALI
TRUE
EF015824
Dimming DALI-2
TRUE
EF012155
Dimming DMX
FALSE
EF012188
Dimming DSI
FALSE
EF012157
Dimming GPRS
FALSE
EF012158
Dimming LineSwitch
FALSE
EF012160
Dimming mains voltage modulation
FALSE
EF012161
Dimming phase cut-off
FALSE
EF012162
Dimming phase cut-on
FALSE
EF012156
Dimming potentiometer (integrated)
FALSE
EF012164
Dimming RF
FALSE
EF012165
Dimming Sine Wave Reduction
FALSE
EF012166
Dimming Touch and Dim
FALSE
EF012167
Dimming Zigbee
FALSE
EF012171
Dimming depending on control gear
TRUE
EF012159
Dimming manufacturer's proprietary system
FALSE
EF012168
Dimming with push-button
FALSE
EF012163
Dimming programmable
FALSE
EF000846
Installation width
625 mm
EF023518
Built-in height/depth
140 mm
EF004265
Installation length
625 mm
EF011946
Colour consistency (McAdam ellipse)
SDCM2
EF009346MAX
Colour temperature - max
6500 K
EF009346MIN
Colour temperature - min
2700 K
EF016261
Adjustable colour temperature
No steps
EF000442
Colour rendering index CRI
80-89
EF000048
Lamp holder
Other
EF015827
Flicker value Pst LM
0.03
EF007793
Suitable for surface mounting
FALSE
EF021180
Suitable for ceiling mounting
TRUE
EF006760
Suitable for built-in installation
FALSE
EF004274
Suitable for light line configuration
FALSE
EF004275
Suitable for emergency light
FALSE
EF001265
Suitable for suspended mounting
FALSE
EF000664
Suitable for wall mounting
FALSE
EF000136
Case color
white
EF012091
Filament test according to IEC 60695-2-11
850 °C - 30 s
EF012489
Highest energy efficiency class of the exchangeable lamp
E
EF001456
Height/Depth
65 mm
EF011072
IFTTT support available
FALSE
EF014927
Compatible with Amazon Alexa
FALSE
EF014925
Compatible with Apple HomeKit
FALSE
EF014926
Compatible with Google Assistant
FALSE
EF009482
Constant light output (CLO)
FALSE
EF006420
Luminaire with limited surface temperature "D mark"
FALSE
EF012172
Luminaire efficacy
121 lm/W
EF002423
Illuminant
LED austauschbar
EF004282
Light emission
Direct
EF009350
Light colour
white
EF016262
Luminous flux adjustable
No steps
EF012170
Light distributor
Diffusor lens/panel
EF004283
Light distribution
Symmetric
EF001438
Length
620 mm
EF009347
Max. system power
33 W
EF007556
With operating device
FALSE
EF000197
With movement sensor
FALSE
EF005905
With illuminant
TRUE
EF001203
With light sensor
FALSE
EF009372
With air vents
FALSE
EF005127MAX
Nominal voltage - max
240 V
EF005127MIN
Nominal voltage - min
200 V
EF005138
Emergency power supply integrated
FALSE
EF024150
Surface protection housing
lacquered
EF012169
No dim function
FALSE
EF011948
Photobiological safety according to EN 62471
RG0
EF004293
Impact resistance
IK02
EF005474
Protection type (IP)
IP20
EF000004
Protection class
II
EF000187
Voltage type
AC/DC
EF004284
Cover material
Plastic opal
EF001596
Housing material
Steel
EF0006642
Suitable for wall mounting
FALSE
Preview - Generation
Preview
3D
2D