Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
ESYLUX
Description
Presence detectors / Ceiling mounting / ON/OFF - Ceiling-mounted presence detector
Bill of material
EB10431784 - BASIC EXPRESS PD 360° 08 IR 1C FM IP23 WH
ARTNR
Part ID
EB10431784
LOD
Level of detail
350
200
CNSLINA
Parts list name
EB10431784 - BASIC EXPRESS PD 360° 08 IR 1C FM IP23 WH
BILD
Product picture
GKAT
Device category
Ceiling-mounted presence detector
PRODB
Product description
Präsenzmelder mit 360° Erfassungswinkel für den Deckeneinbau. Reichweite von bis zu 8 m im Durchmesser bei einer empfohlenen Montagehöhe von 2,5 m. 10 A Hochleistungsrelais. Nulldurchgangsschaltung für schonendes Schalten. Werkseinstellung für eine sofortige Betriebsbereitschaft. Einfaches Parametrieren per Fernbedienung oder mit ESY-Pen und ESY-App.
BP
Special product funtions
Zero-cross switching. Simple parameterisation, remote control and documentation with ESY-Pen and ESY-App.
BS
User interface
IR-Fernbedienung mit "blue mode" Technologie|Taster-Eingang
STEUSYS
Control system
ON/OFF
MONART
Installation type
Recessed ceiling mounting
MONORT
Installation position
Ceiling
H
Height/Depth
79 mm
DIA
Diameter
79 mm
GEW
Weight
82 g
ET
Installation depth
57 mm
ELOCH
Installation hole size
62 mm
FAR
Color
white, similar to RAL 9010
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP23
SK
Protection class
II
RLUFT
Relative humidity
5-93% non-condensing
TEMP
Permissible ambient temperature
-25 °C...+50 °C °C
NENNSP
Nominal voltage
230 V AC / 50 Hz
EINSTR
In-rush current
78 A / 5 µs
ALEIQ
Connectable wire cross section
0,75 - 2,5 mm² mm²
LEISTA
Power consumption
0.0 W
ERFWIN
Detection angle
360°
ERFQUE
Detection range diagonally
Ø 8 m m
ERFFRO
Detection range head-on
Ø 5 m m
ERFPRA
Detection range presence
Ø 4 m m
ERFBER
Field of detection
bis zu 50 m²
MONHH
Recommended installation height
2 m
MAXHH
Max. mounting height
5 m
HELLW
Level of brightness
10 - 2000 lx lx
TEBEL
Push button input lighting
1
ULAND
Country of origin
CN
ZTN
Customs tariff number
85365080
DEEPLINK
Deeplink
https://www.esylux.com/p/EB10431784
PDFLINK
Data sheet
https://www.esylux.de/dl/eb10431784
CLASS
ETIM 8.0 product class
EC000133
EF003808
Dim function with dimmer basic element
FALSE
EF000124
Type of connection
Push-in clamp
EF003814MAX
Response value luminosity - max
2000 lx
EF003814MIN
Response value luminosity - min
10 lx
EF007575
Adjustable operating brightness
TRUE
EF000010
Model
Presence detector
EF000194
Switch-off delay
0 s
EF000551
Diameter
79 mm
EF000943
Installation diameter
62 mm
EF000218
Installation depth
57 mm
EF000193
Turn-on delay
30 s
EF003843
Diameter of field of detection on the floor
8 m
EF006582MAX
Detection angle horizontal - max
360 °
EF006582MIN
Detection angle horizontal - min
180 °
EF000007
Color
white
EF003848
Remote controllable
TRUE
EF000416MAX
Frequency - max
50 Hz
EF000416MIN
Frequency - min
50 Hz
EF003832
Suitable for C-load
TRUE
EF021180
Suitable for ceiling mounting
TRUE
EF000664
Suitable for wall mounting
FALSE
EF000040
Height
79 mm
EF011072
IFTTT support available
FALSE
EF014927
Compatible with Amazon Alexa
FALSE
EF014925
Compatible with Apple HomeKit
FALSE
EF014926
Compatible with Google Assistant
FALSE
EF003863
Constant light control
FALSE
EF006590
Max. on-period
30 min
EF001732
Max. inrush current
78 A
EF012569
Max. presence range
12,58
EF001322
Max. range head-on
2,5 m
EF001323
Max. range to one side
4 m
EF006589
Min. on-period
15 s
EF012278
Min. depth of built-in installation box
57 mm
EF009569
With DALI interface
FALSE
EF000003
Installation type
Unterputz
EF000002
Nominal voltage
230 V
EF008011
Optimum mounting height
2,5 m
EF004101
Scan angle
360 °
EF005474
Protection type
IP23
EF000187
Voltage type
AC
EF001731MAX
Temperature - max
50 °C
EF001731MIN
Temperature - min
-25 °C
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
Preview - Generation
Preview
3D
2D