??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
Presence detectors / Ceiling mounting / DALI-2 - Ceiling-mounted presence detector
Bill of material
EP10428142
ARTNR
Item number
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
GKAT
Device category
Ceiling-mounted presence detector
PRODB
Product description
BP
Special product features
BS
User interface
STEUSYS
Control system
DALI-2
MONART
Installation type
MONORT
Installation position
Ceiling
H
Height/Depth
mm
DIA
Diameter
108 mm
GEW
Weight
g
SK
Protection class
ET
Installation depth
mm
ELOCH
Installation hole size
mm
FAR
Colour
white, similar to RAL 9010
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
RLUFT
Relative humidity
5 - 93 %, non-condensing
TEMP
Permissible ambient temperature
0 ...+50 °C
NENNSP
Nominal voltage
EINSTR
In-rush current
AUSSTR
Output current
mA
AUSSPA
Output voltage
V
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
LEISTA
Power consumption
W
ERFWIN
Detection angle
360°
ERFQUE
Detection range diagonally
m
ERFFRO
Detection range head-on
m
ERFPR
Detection range presence
m
ERFBER
Field of detection
MONHH
Recommended installation height
3 m
MAXHH
Max. mounting height
m
HELLW
Level of brightness
lx
ALIG
Number of light groups
AHLK
Number of HVAC-channels
TEBEL
Push button input lighting
ULAND
Country of origin
DE
ZTN
Customs tariff number
DEEPLINK
Deeplink
https://www.esylux.com/p/EP10428142
PDFLINK
Data sheet
https://www.esylux.com/dl/EP10428142
CLASS
ETIM 8.0 product class
EC001582
EF007575
Adjustable operating brightness
Yes
EF000010
Model
Presence detector
EF006569
Surface finish
frosted
EF003843
Diameter of field of detection on the floor
m
EF006582MAX
Detection angle horizontal - max
360 °
EF006582MIN
Detection angle horizontal - min
180 °
EF001322
Max. range head-on
m
EF001323
Max. range to one side
m
EF012278
Min. depth of built-in installation box
mm
EF000139
Surface protection
untreated
EF008011
Optimum mounting height
3 m
EF003882
RAL number (similar)
9010
EF003898
Teach-function for response value luminosity
EF006311
Animal zone
No
EF006243
Transparent
No
EF000147
Creep-under protection
No
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003811
Other bus systems
without
EF000259
Number of channels
EF007667
Self-learning switch-off delay
EF004530
Operating mode switch
EF001500
Bus system radio frequent
No
EF001499
Bus system KNX
No
EF008855
Bus system KNX radio
No
EF003831
Bus system LON
No
EF001501
Bus system Powernet
No
EF016048
DALI-2 certified
Yes
EF006581MAX
Detection angle vertical - max
°
EF006581MIN
Detection angle vertical - min
°
EF009466
Bidirectional wireless communication
No
EF001504
With bus connection
Yes
Preview - Generation
Preview
3D
2D