??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
MONZA / transparent - Wall light
Bill of material
EL10026119 - AL MONZA WL TR MD BK
ARTNR
Item number
EL10026119
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EL10026119 - AL MONZA WL TR MD BK
GKAT
Device category
Wall light
PRODB
Product description
Automatic light with in-built motion detector and 130° field of detection. Complete device comprising light holder and bubble glass.
BS
User interface
Adjusting controller
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Wall
L
Length
275 mm
B
Width
185 mm
H
Height/Depth
250 mm
GEW
Weight
982 g
FAR
Colour
Black, similar to RAL 9005
WERKS
Material
ABS
IP
Protection type
IP44
SK
Protection class
II
TEMP
Permissible ambient temperature
-25...+55 °C
NENNSP
Nominal voltage
230 V AC / 50 Hz
ALEIQ
Connectable wire cross section
2.5 mm²
DIFF
Diffuser
transparent
AWINK
Beam angle
290°
MTYP
Detector type
Bewegungsmelder
ERFQUE
Detection range diagonally
r 12 m
ULAND
Country of origin
CN
ZTN
Customs tariff number
94051040
DEEPLINK
Deeplink
https://www.esylux.com/p/EL10026119
PDFLINK
Data sheet
https://www.esylux.com/dl/EL10026119
EF006423
Covering of the luminaire with thermally insulating material possible
false
EF011868
Type of wiring
geeignet für Durchgangsverdrahtung
EF000282
Grid model
ohne
EF016263
Beam angle adjustable
nein
EF016286
Exchangeable control gear
true
EF013759
Operation by Bluetooth
false
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
55 °C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
-25 °C
EF000381
Operating device
nicht erforderlich
EF007694
Suitable for workplace according to EN 12464-1
false
EF000008
Width
185 mm
EF012152
Dimming 0-10 V
false
EF012153
Dimming 1-10 V
false
EF012154
Dimming DALI
false
EF015824
Dimming DALI-2
false
EF012155
Dimming DMX
false
EF012188
Dimming DSI
false
EF012157
Dimming GPRS
false
EF012158
Dimming LineSwitch
false
EF012160
Dimming mains voltage modulation
false
EF012161
Dimming phase cut-off
false
EF012162
Dimming phase cut-on
false
EF012156
Dimming potentiometer (integrated)
false
EF012164
Dimming RF
false
EF012165
Dimming Sine Wave Reduction
false
EF012166
Dimming Touch and Dim
false
EF012167
Dimming Zigbee
false
EF012171
Dimming depending on control gear
false
EF012159
Dimming manufacturer's proprietary system
false
EF012168
Dimming with push-button
false
EF012163
Dimming programmable
false
EF007793
Suitable for surface mounting
true
EF021180
Suitable for ceiling mounting
false
EF006760
Suitable for built-in installation
false
EF006436
Suitable for number of illuminants
1
EF004274
Suitable for light line configuration
false
EF004275
Suitable for emergency light
false
EF001265
Suitable for suspended mounting
false
EF012091
Filament test according to IEC 60695-2-11
650 °C - 30 s
EF001456
Height/Depth
250 mm
EF011072
IFTTT support available
false
EF014927
Compatible with Amazon Alexa
false
EF014925
Compatible with Apple HomeKit
false
EF014926
Compatible with Google Assistant
false
EF009482
Constant light output (CLO)
false
EF000085
Wire cross section
2,5 mm²
EF006420
"Leuchte mit begrenzter Oberflächentemperatur ""D-Zeichen"""
false
EF009350
Light colour
weiß
EF016262
Luminous flux adjustable
nein
EF012170
Light distributor
Diffusorlinse/-optik/-panel
EF001438
Length
275 mm
EF007556
With operating device
false
EF000197
With movement sensor
true
EF005905
With illuminant
true
EF001203
With light sensor
true
EF009372
With air vents
false
EF005127MAX
Nominal voltage - max
230 V
EF005127MIN
Nominal voltage - min
230 V
EF005138
Emergency power supply integrated
false
EF024150
Surface protection housing
unbehandelt
EF012169
No dim function
true
EF001391
Pin number
4
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.