??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
GARDA / opal - Wall light
Bill of material
EL10026126 - AL GARDA WL OP MD BK
ARTNR
Item number
EL10026126
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EL10026126 - AL GARDA WL OP MD BK
GKAT
Device category
Wall light
PRODB
Product description
Automatic light with in-built motion detector and 130° field of detection. Complete device comprising light holder and opal glass.
BS
User interface
Adjusting controller
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Wall
L
Length
275 mm
B
Width
185 mm
H
Height/Depth
250 mm
GEW
Weight
1109 g
FAR
Colour
Black, similar to RAL 9005
WERKS
Material
ABS
IP
Protection type
IP44
SK
Protection class
II
TEMP
Permissible ambient temperature
-25...+55 °C
NENNSP
Nominal voltage
230 V AC / 50 Hz
ALEIQ
Connectable wire cross section
2.5 mm²
DIFF
Diffuser
opal
AWINK
Beam angle
290°
MTYP
Detector type
Motion detectors
ERFQUE
Detection range diagonally
r 12 m
ULAND
Country of origin
CN
ZTN
Customs tariff number
94051040
DEEPLINK
Deeplink
https://www.esylux.com/p/EL10026126
PDFLINK
Data sheet
https://www.esylux.com/dl/EL10026126
EF006423
Covering of the luminaire with thermally insulating material possible
No
EF011868
Type of wiring
Suitable for feed-through wiring
EF000282
Grid model
without
EF016263
Beam angle adjustable
No
EF016286
Exchangeable control gear
Yes
EF013759
Operation by Bluetooth
No
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
55 °C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
-25 °C
EF000381
Operating device
Not required
EF007694
Suitable for workplace according to EN 12464-1
No
EF000008
Width
185 mm
EF012152
Dimming 0-10 V
No
EF012153
Dimming 1-10 V
No
EF012154
Dimming DALI
No
EF015824
Dimming DALI-2
No
EF012155
Dimming DMX
No
EF012188
Dimming DSI
No
EF012157
Dimming GPRS
No
EF012158
Dimming LineSwitch
No
EF012160
Dimming mains voltage modulation
No
EF012161
Dimming phase cut-off
No
EF012162
Dimming phase cut-on
No
EF012156
Dimming potentiometer (integrated)
No
EF012164
Dimming RF
No
EF012165
Dimming Sine Wave Reduction
No
EF012166
Dimming Touch and Dim
No
EF012167
Dimming Zigbee
No
EF012171
Dimming depending on control gear
No
EF012159
Dimming manufacturer's proprietary system
No
EF012168
Dimming with push-button
No
EF012163
Dimming programmable
No
EF007793
Suitable for surface mounting
Yes
EF021180
Suitable for ceiling mounting
No
EF006760
Suitable for built-in installation
No
EF006436
Suitable for number of illuminants
1
EF004274
Suitable for light line configuration
No
EF004275
Suitable for emergency light
No
EF001265
Suitable for suspended mounting
No
EF012091
Filament test according to IEC 60695-2-11
650 °C - 30 s
EF001456
Height/Depth
250 mm
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF009482
Constant light output (CLO)
No
EF000085
Wire cross section
2,5 mm²
EF006420
"Leuchte mit begrenzter Oberflächentemperatur ""D-Zeichen"""
No
EF009350
Light colour
white
EF016262
Luminous flux adjustable
No
EF012170
Light distributor
Diffusor lens/panel
EF001438
Length
275 mm
EF007556
With operating device
No
EF000197
With movement sensor
Yes
EF005905
With illuminant
Yes
EF001203
With light sensor
Yes
EF009372
With air vents
No
EF005127MAX
Nominal voltage - max
230 V
EF005127MIN
Nominal voltage - min
230 V
EF005138
Emergency power supply integrated
No
EF024150
Surface protection housing
untreated
EF012169
No dim function
Yes
EF001391
Pin number
4
Preview - Generation
Preview
3D
2D