??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
Presence detectors / Wall mounting / ON/OFF - Wall-mounted presence detector
Bill of material
EM10410024 - MD/PD 180 Slave
ARTNR
Item number
EM10410024
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EM10410024 - MD/PD 180 Slave
GKAT
Device category
Wall-mounted presence detector
PRODB
Product description
"Slave" detector for extending the field of detection of a "master" detector MD 180i/R or PD 180i/R with 180° field of detection for wall mounting. range of up to 16 m cost efficient system upgrade with up to 6 further extensions.
BP
Special product features
-
BS
User interface
-
STEUSYS
Control system
ON/OFF
MONART
Installation type
Recessed mounting / device box Ø 68 mm
MONORT
Installation position
Wall
L
Length
70 mm
B
Width
70 mm
H
Height/Depth
55 mm
GEW
Weight
75 g
ET
Installation depth
34 mm
ELOCH
Installation hole size
60 mm
FAR
Colour
Opal matt
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP20, IP44 depending on cover (order separately)
SK
Protection class
II
RLUFT
Relative humidity
5 - 95 %, non-condensing
AHLK
Number of HVAC-channels
0
TEMP
Permissible ambient temperature
0 ...+50 °C
NENNSP
Nominal voltage
230 V AC / 50 Hz
EINSTR
In-rush current
-
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
LEISTA
Power consumption
0.4 W
ERFWIN
Detection angle
180° horizontal, 60° vertical
ERFQUE
Detection range diagonally
Ø 16 m
ERFFRO
Detection range head-on
Ø 6 m
ERFPR
Detection range presence
Ø 4 m
ERFBER
Field of detection
up to 101
MONHH
Recommended installation height
1 m
MAXHH
Max. mounting height
2 m
HELLW
Level of brightness
- lx
ALIK
Number of light channels
0
TEBEL
Push button input lighting
0
ULAND
Country of origin
CN
ZTN
Customs tariff number
90314990
DEEPLINK
Deeplink
https://www.esylux.com/p/EM10410024
PDFLINK
Data sheet
https://www.esylux.com/dl/EM10410024
LDT
em10410024.ldt
CLASS
ETIM 8.0 product class
EC000133
EF003808
Dim function with dimmer basic element
No
EF005624
Alarm function
No
EF000124
Type of connection
Push-in clamp
EF003429
Response value sensitivity adjustable
No
EF003814MAX
Response value luminosity - max
lx
EF003814MIN
Response value luminosity - min
lx
EF007575
Adjustable operating brightness
No
EF023790
Anti-bacterial treatment
No
EF009568
Number of switching zones
0
EF000010
Model
Presence detector
EF006569
Surface finish
frosted
EF000194
Switch-off delay
0 s
EF000008
Width
70 mm
EF000943
Installation diameter
60 mm
EF000218
Installation depth
34 mm
EF000193
Turn-on delay
0 s
EF003843
Diameter of field of detection on the floor
16 m
EF006582MAX
Detection angle horizontal - max
180 °
EF006582MIN
Detection angle horizontal - min
90 °
EF003848
Remote controllable
No
EF000416MAX
Frequency - max
50 Hz
EF000416MIN
Frequency - min
50 Hz
EF003832
Suitable for C-load
No
EF021180
Suitable for ceiling mounting
No
EF000664
Suitable for wall mounting
Yes
EF001198
Suitable for wireless transmission
No
EF003858
HVAC-control
No
EF000025
Halogen free
Yes
EF000040
Height
70 mm
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF003863
Constant light control
No
EF006590
Max. on-period
min
EF001732
Max. inrush current
A
EF012569
Max. presence range
6,29
EF001322
Max. range head-on
3 m
EF001323
Max. range to one side
8 m
EF015953
Max. switching power LED
W
EF001503
Max. switching capacity
W
EF006589
Min. on-period
s
EF012278
Min. depth of built-in installation box
34 mm
EF009569
With DALI interface
No
EF000483
With remote control
No
EF003890
With signal unit
Yes
EF000002
Nominal voltage
230 V
EF008011
Optimum mounting height
1,1 m
EF004101
Scan angle
180 °
EF009566MAX
Pivoting range sensor, horizontal - max
0 °
EF009566MIN
Pivoting range sensor, horizontal - min
0 °
EF009567MAX
Pivoting range sensor, vertical - max
0 °
EF009567MIN
Pivoting range sensor, vertical - min
0 °
EF020270
Sensor type
Passive infrared
EF000187
Voltage type
AC
EF003898
Teach-function for response value luminosity
No
EF001731MAX
Temperature - max
50 °C
EF001731MIN
Temperature - min
0 °C
EF000049
Depth
55 mm
EF006311
Animal zone
Yes
EF006243
Transparent
Yes
EF000147
Creep-under protection
Yes
EF003904
Networkable
No
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003920
Forced switch off
No
EF011991
Forced switch on
No
EF001099
Bridging switch
No
EF003882
RAL number (similar)
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.