??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
Sensor accessories - Mounting/Remote control
Bill of material
EM10425400 - STANDARD MOUNTING BOX IP54 SM WH
ARTNR
Item number
EM10425400
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EM10425400 - STANDARD MOUNTING BOX IP54 SM WH
GKAT
Device category
Mounting
PRODB
Product description
Surface-mounted box IP 54 for many ceiling-mounted motion detectors of the MD series and ceiling-mounted presence detectors of the PD series. Double diaphragm line entry.
MONART
Installation type
-
MONORT
Installation position
-
L
Length
0 mm
B
Width
0 mm
H
Height/Depth
21 mm
DIA
Diameter
127 mm
GEW
Weight
76 g
FAR
Colour
white, similar to RAL 9010
WERKS
Material
-
IP
Protection type
-
TEMP
Permissible ambient temperature
- °C
ULAND
Country of origin
CN
ZTN
Customs tariff number
85389099
DEEPLINK
Deeplink
https://www.esylux.com/p/EM10425400
PDFLINK
Data sheet
https://www.esylux.com/dl/EM10425400
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.