??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
14 m / SLA - Escape sign light
Bill of material
EN10032660 - SLA EL LED 8h 14m IR SC SM
ARTNR
Item number
EN10032660
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EN10032660 - SLA EL LED 8h 14m IR SC SM
GKAT
Device category
Escape sign light
PRODB
Product description
Single-battery emergency light with 8 hour emergency light duration and 14 m viewing distance for wall and ceiling mounting with self-control feature (SC). For wall bracket and pendulum mounting using accessories. Includes illuminant (LEDs). Function test and self-control feature can be enabled using conventional test key or conveniently using the ESY-Pen or Mobil-SLi remote control- Continuous charge monitoring- Automatic weekly function test and annual service life check- Test results indicated by coloured LEDs (green/red). Continuous and standby mode. Additional downwards light distribution. Includes rechargeable battery with reverse polarity protected connection. Connection via plug-in terminals. Optional line entrance from the rear or side (self-sealing diaphragm). UV-stabilised polycarbonate housing.
BS
User interface
IR remote control
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Ceiling / wall
L
Length
355 mm
B
Width
90 mm
H
Height/Depth
115 mm
GEW
Weight
540 g
EINSTR
In-rush current
-
FAR
Colour
white, similar to RAL 9003
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP54
SK
Protection class
II
TEMP
Permissible ambient temperature
5...+45 °C
NENNSP
Nominal voltage
230 V AC / 50 - 60 Hz
ALEIQ
Connectable wire cross section
0,75 - 2,50 mm²
DIFF
Diffuser
opal
AWINK
Beam angle
°
CRI
Colour rendering index Ra
> 80
BLP
Rated output P
3 W
PHOTO
Photobiological safety
RG0
LDAUER
Light duration
8 h h
EWEITE
Viewing distance (DIN EN)
14 m
AKKU
Battery
LiFePO4 3,2 V / 1,5 Ah
AUTSEL
Automatic testing
true
STATUS
Status display
by LED
EINSP
Power supply system
Decentralised (single-battery)
ULAND
Country of origin
CN
ZTN
Customs tariff number
94056080
DEEPLINK
Deeplink
https://www.esylux.com/p/EN10032660
PDFLINK
Data sheet
https://www.esylux.com/dl/EN10032660
LDT
EF000233
Power supply system
dezentral (Einzelbatterie)
EF011868
Type of wiring
Suitable for feed-through wiring
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
45 °C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
5 °C
EF000381
Operating device
LED operating device, current-controlled
EF000008
Width
90 mm
EF006436
Suitable for number of illuminants
1
EF001456
Height/Depth
115 mm
EF009482
Constant light output (CLO)
No
EF000085
Wire cross section
2,5 mm²
EF006420
"Leuchte mit begrenzter Oberflächentemperatur ""D-Zeichen"""
No
EF012170
Light distributor
Other
EF001438
Length
355 mm
EF009347
Max. system power
3 W
EF005905
With illuminant
Yes
EF005127MAX
Nominal voltage - max
230 V
EF005127MIN
Nominal voltage - min
230 V
EF001391
Pin number
3
EF000187
Voltage type
AC
EF004284
Cover material
Kunststoff opal
EF004258
Number of lamp heads
1
EF004351
Type of battery
Lithium-Ionen
EF001278
Marking type
einseitig
EF000030
Function
Rettungswegkennzeichnung
EF001277
Suitable for marking type
Aufkleber
EF000483
With remote control
No
EF007947
With remote control connection
false
EF011099
With pictogram
true
EF000003
Installation type
Deckenanbau
EF012518MAX
Nominal operation time - max
8 h
EF012518MIN
Nominal operation time - min
8 h
EF002960
Switching type
Dauerschaltung/Bereitschaftsschaltung
EF008091
Monitoring device
Prüftaste
EF011871
Rated life time L80B10 at 25 °C
50000 h
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.