??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
3 h / ELX - Security light
Bill of material
EN10077227 - ELX EL LED 3h IR SM
ARTNR
Item number
EN10077227
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EN10077227 - ELX EL LED 3h IR SM
GKAT
Device category
Security light
PRODB
Product description
Single battery emergency light for exit route signalling with 3 h emergency light duration. Self-monitoring with coloured status indicator. Tamper-resistant function check can be executed by remote control or magnet. Optionally, operation in continuous or stand-by mode possible.
BS
User interface
IR remote control
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Ceiling / wall
L
Length
388 mm
B
Width
148 mm
H
Height/Depth
46 mm
GEW
Weight
842 g
FAR
Colour
white, similar to RAL 9016
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP54
SK
Protection class
II
RLUFT
Relative humidity
5 - 95 %, non-condensing
TEMP
Permissible ambient temperature
5...+35 °C
NENNSP
Nominal voltage
230 V AC / 50 Hz
EINSTR
In-rush current
5,3 A / 308 µs
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
AWINK
Beam angle
°
FTEMP
Colour temperature
4000 K
CRI
Colour rendering index Ra
> 80
BLP
Rated output P
3 W
LICHTS
Luminous flux
186 lm
LICHTA
Light output
62 lm/W
LDAUER
Light duration
3 h h
AKKU
Battery
NiCd 3,6 V / 1,8 Ah
AUTSEL
Automatic testing
false
STATUS
Status display
by LED
EINSP
Power supply system
Decentralised (single-battery)
ULAND
Country of origin
DE
ZTN
Customs tariff number
94056020
DEEPLINK
Deeplink
https://www.esylux.com/p/EN10077227
PDFLINK
Data sheet
https://www.esylux.com/dl/EN10077227
LDT
en10077227.ldt
EF000233
Power supply system
dezentral (Einzelbatterie)
EF011868
Type of wiring
Suitable for feed-through wiring
EF009349
Rated luminous flux according to IEC 62722-2-1
186 lm
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
35 °C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
5 °C
EF000381
Operating device
LED operating device, current-controlled
EF000008
Width
148 mm
EF009346MAX
Colour temperature - max
4000 K
EF009346MIN
Colour temperature - min
4000 K
EF006436
Suitable for number of illuminants
1
EF001456
Height/Depth
46 mm
EF009482
Constant light output (CLO)
No
EF000085
Wire cross section
2,5 mm²
EF006420
"Leuchte mit begrenzter Oberflächentemperatur ""D-Zeichen"""
No
EF012170
Light distributor
Other
EF001438
Length
388 mm
EF009347
Max. system power
3 W
EF005905
With illuminant
Yes
EF005127MAX
Nominal voltage - max
230 V
EF005127MIN
Nominal voltage - min
230 V
EF001391
Pin number
2
EF000187
Voltage type
AC
EF004284
Cover material
Kunststoff transparent
EF004258
Number of lamp heads
1
EF004351
Type of battery
NiCd
EF000030
Function
Rettungswegbeleuchtung
EF011954
Luminous flux in standby mode
186 lm
EF000483
With remote control
No
EF007947
With remote control connection
false
EF011099
With pictogram
false
EF000003
Installation type
Aufbau/Einbau
EF012518MAX
Nominal operation time - max
3 h
EF012518MIN
Nominal operation time - min
3 h
EF002960
Switching type
Dauerschaltung/Bereitschaftsschaltung
EF008091
Monitoring device
automatischer Selbsttest
Preview - Generation
Preview
3D
2D