??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
32 m / Display - Escape sign light
Bill of material
EN10077319 - SLX EL LED DISPLAY 8h 32m IR SM
ARTNR
Item number
EN10077319
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EN10077319 - SLX EL LED DISPLAY 8h 32m IR SM
GKAT
Device category
Escape sign light
PRODB
Product description
Single-battery emergency light for escape route signage with 8 h emergency light duration for 32m viewing distance. Self-monitoring with coloured status indicator. Tamper-resistant function check can be executed by remote control or magnet. Optionally, operation in continuous or stand-by mode possible.
BS
User interface
IR remote control
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Ceiling / wall
L
Length
388 mm
B
Width
148 mm
H
Height/Depth
223 mm
GEW
Weight
770 g
EL
Installation length
430 mm
EB
Installation width
155 mm
ET
Installation depth
66 mm
FAR
Colour
white, similar to RAL 9016
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP20
SK
Protection class
II
TEMP
Permissible ambient temperature
5...+35 °C
NENNSP
Nominal voltage
230 V AC / 50 Hz
EINSTR
In-rush current
17,5 A / 208 µs
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
AWINK
Beam angle
°
BLP
Rated output P
3 W
LDAUER
Light duration
8 h h
EWEITE
Viewing distance (DIN EN)
32 m
AKKU
Battery
NiCd 3,6 V / 0,8 Ah
AUTSEL
Automatic testing
false
STATUS
Status display
by LED
EINSP
Power supply system
Decentralised (single-battery)
ULAND
Country of origin
DE
ZTN
Customs tariff number
94056020
DEEPLINK
Deeplink
https://www.esylux.com/p/EN10077319
PDFLINK
Data sheet
https://www.esylux.com/dl/EN10077319
EF000233
Power supply system
dezentral (Einzelbatterie)
EF011868
Type of wiring
Suitable for feed-through wiring
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
35 °C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
5 °C
EF000381
Operating device
LED operating device, current-controlled
EF000008
Width
148 mm
EF000846
Installation width
155 mm
EF023518
Built-in height/depth
66 mm
EF004265
Installation length
430 mm
EF006436
Suitable for number of illuminants
1
EF001456
Height/Depth
223 mm
EF009482
Constant light output (CLO)
No
EF000085
Wire cross section
2,5 mm²
EF006420
"Luminaire with limited surface temperature ""D mark"""
No
EF012170
Light distributor
Other
EF001438
Length
388 mm
EF009347
Max. system power
3 W
EF005905
With illuminant
Yes
EF005127MAX
Nominal voltage - max
230 V
EF005127MIN
Nominal voltage - min
230 V
EF001391
Pin number
2
EF000187
Voltage type
AC
EF004284
Cover material
Kunststoff transparent
EF004258
Number of lamp heads
1
EF001278
Marking type
einseitig
EF000030
Function
Rettungswegkennzeichnung
EF001277
Suitable for marking type
Acrylglasplatte
EF000483
With remote control
No
EF007947
With remote control connection
false
EF011099
With pictogram
true
EF000003
Installation type
Aufbau/Einbau
EF002960
Switching type
Dauerschaltung/Bereitschaftsschaltung
EF008091
Monitoring device
automatischer Selbsttest
EF004351
Type of battery
NiCd
EF012518MAX
Nominal operation time - max
8 h
EF012518MIN
Nominal operation time - min
8 h
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.