??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
Presence detectors / Ceiling mounting / DALI-2 - Ceiling-mounted presence detector
Bill of material
EP10424885 - PD-C 360/32 BMS DALI-2
ARTNR
Item number
EP10424885
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EP10424885 - PD-C 360/32 BMS DALI-2
GKAT
Device category
Ceiling-mounted presence detector
PRODB
Product description
DALI-2-certified ceiling-mounted presence detector for use as an input device for DALI-2 lighting systems. Multi-room light management in combination with APC presence detectors. Can alternatively be integrated into third-party building management systems with a DALI-2 interface. Integrated PIR sensor for DALI-2-commands in line with IEC 62386-303 and light sensor for other commands in line with IEC 62386-304. Push button input for connecting standard 230-V push buttons (push button commands issued as DALI-2 commands in line with IEC 62386-301). Surface mounting or recessed ceiling mounting with accessories.
BP
Special product features
-
BS
User interface
DALI bus
STEUSYS
Control system
DALI-2
MONART
Installation type
Recessed mounting / device box Ø 68 mm
MONORT
Installation position
Ceiling
H
Height/Depth
70 mm
DIA
Diameter
108 mm
GEW
Weight
144 g
SK
Protection class
II
ET
Installation depth
24 mm
ELOCH
Installation hole size
60 mm
FAR
Colour
white, similar to RAL 9010
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
recessed-mounted IP20,, IP20/IP54 with surface-mounted box (order separately),, IP20 as recessed ceiling-mounted version (order installation set separately)
RLUFT
Relative humidity
5 - 93 %, non-condensing
TEMP
Permissible ambient temperature
0 ...+50 °C
NENNSP
Nominal voltage
9,5 - 22,5 V DC
EINSTR
In-rush current
-
AUSSTR
Output current
0 mA
AUSSPA
Output voltage
- V
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
LEISTA
Power consumption
0.0 W
ERFWIN
Detection angle
360°
ERFQUE
Detection range diagonally
Ø 32 m
ERFFRO
Detection range head-on
Ø 11 m
ERFPR
Detection range presence
Ø 8 m
ERFBER
Field of detection
up to 805
MONHH
Recommended installation height
3 m
MAXHH
Max. mounting height
10 m
HELLW
Level of brightness
5–2000 lx
ALIG
Number of light groups
0
AHLK
Number of HVAC-channels
0
TEBEL
Push button input lighting
2
ULAND
Country of origin
DE
ZTN
Customs tariff number
85365080
DEEPLINK
Deeplink
https://www.esylux.com/p/EP10424885
PDFLINK
Data sheet
https://www.esylux.com/dl/EP10424885
CLASS
ETIM 8.0 product class
EC001582
EF007575
Adjustable operating brightness
Yes
EF000010
Model
Presence detector
EF006569
Surface finish
frosted
EF003843
Diameter of field of detection on the floor
32 m
EF006582MAX
Detection angle horizontal - max
360 °
EF006582MIN
Detection angle horizontal - min
180 °
EF001322
Max. range head-on
5,5 m
EF001323
Max. range to one side
16 m
EF012278
Min. depth of built-in installation box
24 mm
EF000139
Surface protection
untreated
EF008011
Optimum mounting height
3 m
EF003882
RAL number (similar)
9010
EF003898
Teach-function for response value luminosity
Yes
EF006311
Animal zone
No
EF006243
Transparent
No
EF000147
Creep-under protection
No
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003811
Other bus systems
without
EF000259
Number of channels
0
EF007667
Self-learning switch-off delay
No
EF004530
Operating mode switch
Yes
EF001500
Bus system radio frequent
No
EF001499
Bus system KNX
No
EF008855
Bus system KNX radio
No
EF003831
Bus system LON
No
EF001501
Bus system Powernet
No
EF016048
DALI-2 certified
Yes
EF006581MAX
Detection angle vertical - max
159 °
EF006581MIN
Detection angle vertical - min
79 °
EF009466
Bidirectional wireless communication
No
EF001504
With bus connection
Yes
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.