??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
Sensor accessories - Mounting/Remote control
Bill of material
EP10425356 - ESY-Pen
ARTNR
Item number
EP10425356
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EP10425356 - ESY-Pen
GKAT
Device category
Remote control
PRODB
Product description
All-in-one device for four core functions: (1) Parameterisation, (2) Remote control, (3) Light measurement, (4) Mobile project management . Compatible with all smart devices (iOS, Android) using Bluetooth. Backwards-compatible with all current remotely controlled ESYLUX presence and motion detectors and emergency lights/controls.
MONART
Installation type
-
MONORT
Installation position
-
L
Length
166 mm
B
Width
24 mm
H
Height/Depth
22 mm
DIA
Diameter
0 mm
GEW
Weight
238 g
FAR
Colour
Black
WERKS
Material
UV-resistant plastic
IP
Protection type
IP20
TEMP
Permissible ambient temperature
- °C
ULAND
Country of origin
DE
ZTN
Customs tariff number
85176200
DEEPLINK
Deeplink
https://www.esylux.com/p/EP10425356
PDFLINK
Data sheet
https://www.esylux.com/dl/EP10425356
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.