??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
Sensor accessories - Mounting/Remote control
Bill of material
EP10425912 - COMPACT MOUNTING BOX IP54 SM SR
ARTNR
Item number
EP10425912
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EP10425912 - COMPACT MOUNTING BOX IP54 SM SR
GKAT
Device category
Mounting
PRODB
Product description
Surface-mounted box IP54 for many ceiling-mounted motion detectors of the MD-C series and ceiling-mounted presence detectors of the PD-C series. Large wiring space with quadruple line entrance.
MONART
Installation type
-
MONORT
Installation position
-
L
Length
0 mm
B
Width
0 mm
H
Height/Depth
30 mm
DIA
Diameter
104 mm
GEW
Weight
113 g
FAR
Colour
silver
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP54
TEMP
Permissible ambient temperature
- °C
ULAND
Country of origin
DE
ZTN
Customs tariff number
39269097
DEEPLINK
Deeplink
https://www.esylux.com/p/EP10425912
PDFLINK
Data sheet
https://www.esylux.com/dl/EP10425912
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.