??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
Presence detectors / Ceiling mounting / ON/OFF - Ceiling-mounted presence detector
Bill of material
EP10426063 - PD-C 360/8 mini Slave
ARTNR
Item number
EP10426063
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EP10426063 - PD-C 360/8 mini Slave
GKAT
Device category
Ceiling-mounted presence detector
PRODB
Product description
"Slave" presence detector for extending the field of detection of a "master" presence detector with 360° field of detection for ceiling mounting. Range of up to 8 m in diameter as a cost efficient system upgrade with up to 10 additional extensions. "Slave" detector can be connected to the following models: - PD-C360i/8 mini / PD-C360i/8 mini-3m / PD-C360i/8 mini DIM - PD-C360i/12 mini / PD-C360i/12 mini DIM.
BP
Special product funtions
-
BS
User interface
-
STEUSYS
Control system
ON/OFF
MONART
Installation type
Recessed mounting
MONORT
Installation position
Ceiling
H
Height/Depth
60 mm
DIA
Diameter
33 mm
GEW
Weight
83 g
ET
Installation depth
45 mm
ELOCH
Installation hole size
25 mm
FAR
Colour
Opal matt
WERKS
Material
UV-stabilised PE, UV-stabilised PC
IP
Protection type
IP55
SK
Protection class
II
RLUFT
Relative humidity
5 - 93 %, not condensing
TEMP
Permissible ambient temperature
-25 ...+50 °C
NENNSP
Nominal voltage
230 V AC / 50 Hz
EINSTR
In-rush current
-
LEISTA
Power consumption
0.2 W
ERFWIN
Detection angle
360°
ERFQUE
Detection range diagonally
Ø 8 m
ERFFRO
Detection range head-on
Ø 5 m
ERFPR
Detection range presence
Ø 3 m
ERFBER
Field of detection
up to 50
MONHH
Recommended installation height
3 m
MAXHH
Max. mounting height
5 m
HELLW
Level of brightness
- lx
ALIK
Number of light channels
0
TEBEL
Push button input lighting
0
ULAND
Country of origin
DE
ZTN
Customs tariff number
90314990
DEEPLINK
Deeplink
https://www.esylux.com/p/EP10426063
PDFLINK
Data sheet
https://www.esylux.com/dl/EP10426063
LDT
CLASS
ETIM 8.0 product class
EC000133
EF003808
Dim function with dimmer basic element
No
EF005624
Alarm function
No
EF000124
Type of connection
Crimping
EF003429
Response value sensitivity adjustable
No
EF003814MAX
Response value luminosity - max
lx
EF003814MIN
Response value luminosity - min
lx
EF007575
Adjustable operating brightness
No
EF023790
Anti-bacterial treatment
No
EF009568
Number of switching zones
0
EF000010
Model
Presence detector
EF006569
Surface finish
frosted
EF000194
Switch-off delay
0 s
EF000551
Diameter
33 mm
EF000943
Installation diameter
25 mm
EF000218
Installation depth
45 mm
EF000193
Turn-on delay
30 s
EF003843
Diameter of field of detection on the floor
8 m
EF006582MAX
Detection angle horizontal - max
360 °
EF006582MIN
Detection angle horizontal - min
180 °
EF003848
Remote controllable
No
EF000416MAX
Frequency - max
50 Hz
EF000416MIN
Frequency - min
50 Hz
EF003832
Suitable for C-load
No
EF021180
Suitable for ceiling mounting
Yes
EF000664
Suitable for wall mounting
No
EF001198
Suitable for wireless transmission
No
EF003858
HVAC-control
No
EF000025
Halogen free
Yes
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF003863
Constant light control
No
EF006590
Max. on-period
min
EF001732
Max. inrush current
A
EF012569
Max. presence range
7,08
EF001322
Max. range head-on
2,5 m
EF001323
Max. range to one side
4 m
EF015953
Max. switching power LED
W
EF001503
Max. switching capacity
W
EF006589
Min. on-period
s
EF012278
Min. depth of built-in installation box
45 mm
EF009569
With DALI interface
No
EF000483
With remote control
No
EF003890
With signal unit
Yes
EF000002
Nominal voltage
230 V
EF008011
Optimum mounting height
3 m
EF004101
Scan angle
360 °
EF009566MAX
Pivoting range sensor, horizontal - max
0 °
EF009566MIN
Pivoting range sensor, horizontal - min
0 °
EF009567MAX
Pivoting range sensor, vertical - max
0 °
EF009567MIN
Pivoting range sensor, vertical - min
0 °
EF020270
Sensor type
Passive infrared
EF000187
Voltage type
AC
EF003898
Teach-function for response value luminosity
No
EF001731MAX
Temperature - max
50 °C
EF001731MIN
Temperature - min
-25 °C
EF000049
Depth
60 mm
EF006311
Animal zone
No
EF006243
Transparent
Yes
EF000147
Creep-under protection
Yes
EF003904
Networkable
No
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003920
Forced switch off
No
EF011991
Forced switch on
No
EF001099
Bridging switch
No
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.