??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
Presence detectors / Wall mounting / 12–36 V UC - Wall-mounted presence detector
Bill of material
EP10427305 - PD-C 180i/16 UC
ARTNR
Item number
EP10427305
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EP10427305 - PD-C 180i/16 UC
GKAT
Device category
Wall-mounted presence detector
PRODB
Product description
Presence detector with 180° field of detection for wall mounting. range of up to 16 m in diameter for the use in connection with building management systems. Operating voltage 12-36 V DC or AC voltage (AC/DC). Potential-free software-controlled switching output (C/O). Connectable and disconnectable display of detection. Silent switch up to the maximum of 2 A.
BP
Special product features
Simple parameterisation, remote control and documentation with ESY-Pen and ESY-App.
BS
User interface
IR remote control
STEUSYS
Control system
12–36 V UC
MONART
Installation type
Recessed mounting / device box Ø 68 mm
MONORT
Installation position
Wall
L
Length
70 mm
B
Width
70 mm
H
Height/Depth
55 mm
GEW
Weight
64 g
ET
Installation depth
34 mm
ELOCH
Installation hole size
60 mm
FAR
Colour
Opal matt
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP20, IP44 depending on cover (order separately)
SK
Protection class
III
RLUFT
Relative humidity
5 - 93 %, non-condensing
TEMP
Permissible ambient temperature
-25 ...+50 °C
NENNSP
Nominal voltage
12 - 36 V AC/DC
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
LEISTA
Power consumption
0.3 W
ERFWIN
Detection angle
180° horizontal, 60° vertical
ERFQUE
Detection range diagonally
Ø 16 m
ERFFRO
Detection range head-on
Ø 12 m
ERFPR
Detection range presence
Ø 8 m
ERFBER
Field of detection
up to 101
MONHH
Recommended installation height
1 m
MAXHH
Max. mounting height
2 m
HELLW
Level of brightness
5–2000 lx
ALIK
Number of light groups
1
TEBEL
Push button input lighting
1
ULAND
Country of origin
DE
ZTN
Customs tariff number
85365080
DEEPLINK
Deeplink
https://www.esylux.com/p/EP10427305
PDFLINK
Data sheet
https://www.esylux.com/dl/EP10427305
CLASS
ETIM 8.0 product class
EC000133
EF003808
Dim function with dimmer basic element
No
EF005624
Alarm function
No
EF000124
Type of connection
Push-in clamp
EF003429
Response value sensitivity adjustable
Yes
EF003814MAX
Response value luminosity - max
2000 lx
EF003814MIN
Response value luminosity - min
5 lx
EF007575
Adjustable operating brightness
Yes
EF023790
Anti-bacterial treatment
No
EF009568
Number of switching zones
1
EF000010
Model
Presence detector
EF006569
Surface finish
frosted
EF000194
Switch-off delay
300 s
EF000008
Width
70 mm
EF000943
Installation diameter
60 mm
EF000218
Installation depth
34 mm
EF000193
Turn-on delay
30 s
EF003843
Diameter of field of detection on the floor
16 m
EF006582MAX
Detection angle horizontal - max
180 °
EF006582MIN
Detection angle horizontal - min
90 °
EF003848
Remote controllable
Yes
EF003832
Suitable for C-load
No
EF021180
Suitable for ceiling mounting
No
EF000664
Suitable for wall mounting
Yes
EF001198
Suitable for wireless transmission
No
EF003858
HVAC-control
No
EF000025
Halogen free
Yes
EF000040
Height
70 mm
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF003863
Constant light control
Yes
EF006590
Max. on-period
60 min
EF012569
Max. presence range
25,17
EF001322
Max. range head-on
6 m
EF001323
Max. range to one side
8 m
EF001503
Max. switching capacity
72 W
EF006589
Min. on-period
60 s
EF012278
Min. depth of built-in installation box
34 mm
EF009569
With DALI interface
No
EF000483
With remote control
No
EF003890
With signal unit
Yes
EF000002
Nominal voltage
36 V
EF008011
Optimum mounting height
1,1 m
EF003882
RAL number (similar)
9010
EF004101
Scan angle
180 °
EF009566MAX
Pivoting range sensor, horizontal - max
0 °
EF009566MIN
Pivoting range sensor, horizontal - min
0 °
EF009567MAX
Pivoting range sensor, vertical - max
0 °
EF009567MIN
Pivoting range sensor, vertical - min
0 °
EF020270
Sensor type
Passive infrared
EF000187
Voltage type
AC/DC
EF003898
Teach-function for response value luminosity
Yes
EF001731MAX
Temperature - max
50 °C
EF001731MIN
Temperature - min
-25 °C
EF000049
Depth
55 mm
EF006311
Animal zone
Yes
EF006243
Transparent
No
EF000147
Creep-under protection
Yes
EF003904
Networkable
No
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003920
Forced switch off
Yes
EF011991
Forced switch on
Yes
EF001099
Bridging switch
No
Preview - Generation
Preview
3D
2D