??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
Presence detectors / Ceiling mounting / KNX - Ceiling-mounted presence detector
Bill of material
EP10427404 - PD-C 360i/8 KNX UP
ARTNR
Item number
EP10427404
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EP10427404 - PD-C 360i/8 KNX UP
GKAT
Device category
Ceiling-mounted presence detector
PRODB
Product description
KNX recessed ceiling-mounted presence detector with 360° field of detection. Range of up to 8 m in diameter at a recommended installation height of 3 m (maximum mounting height 5 m). For use in KNX (EIB), TP (twisted pair) bus system in conjunction with other KNX components. Parameter and function settings via ETS (Engineering Tool Software).
BP
Special product features
Presence and daylight dependent constant light control. KNX functions: Alarm, twilight switch, brightness detection, light-dependent motion detection, snooze function, scene telegram via object.
BS
User interface
IR remote control, ETS-Software
STEUSYS
Control system
KNX
MONART
Installation type
Recessed mounting / device box Ø 68 mm
MONORT
Installation position
Ceiling
H
Height/Depth
62 mm
DIA
Diameter
108 mm
GEW
Weight
121 g
ET
Installation depth
24 mm
ELOCH
Installation hole size
60 mm
FAR
Colour
white, similar to RAL 9010
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP20
SK
Protection class
III
RLUFT
Relative humidity
5 - 93 %, non-condensing
TEMP
Permissible ambient temperature
5 ...+50 °C
NENNSP
Nominal voltage
29 - 31 V DC
ALEIQ
Connectable wire cross section
0,60 - 0,80 mm²
LEISTA
Power consumption
0.2 W
ERFWIN
Detection angle
360°
ERFQUE
Detection range diagonally
Ø 8 m
ERFFRO
Detection range head-on
Ø 6 m
ERFPR
Detection range presence
Ø 4 m
ERFBER
Field of detection
up to 50
MONHH
Recommended installation height
3 m
MAXHH
Max. mounting height
5 m
HELLW
Level of brightness
5–2000 lx
ALIK
Number of light groups
2
AHLK
Number of HVAC-channels
1
TEBEL
Push button input lighting
2
ULAND
Country of origin
DE
ZTN
Customs tariff number
90314990
DEEPLINK
Deeplink
https://www.esylux.com/p/EP10427404
PDFLINK
Data sheet
https://www.esylux.com/dl/EP10427404
LDT
ep10427404.ldt
CLASS
ETIM 8.0 product class
EC001582
EF007575
Adjustable operating brightness
Yes
EF000010
Model
Presence detector
EF006569
Surface finish
frosted
EF003843
Diameter of field of detection on the floor
8 m
EF006582MAX
Detection angle horizontal - max
360 °
EF006582MIN
Detection angle horizontal - min
180 °
EF006590
Max. on-period
720 min
EF001322
Max. range head-on
3 m
EF001323
Max. range to one side
4 m
EF006589
Min. on-period
30 s
EF012278
Min. depth of built-in installation box
24 mm
EF000139
Surface protection
untreated
EF008011
Optimum mounting height
3 m
EF003882
RAL number (similar)
9010
EF003898
Teach-function for response value luminosity
Yes
EF006311
Animal zone
No
EF006243
Transparent
No
EF000147
Creep-under protection
No
EF002169
Material
Plastic
EF001257
Material quality
Thermoplastic
EF003811
Other bus systems
without
EF000259
Number of channels
3
EF007667
Self-learning switch-off delay
No
EF004530
Operating mode switch
No
EF001500
Bus system radio frequent
No
EF001499
Bus system KNX
Yes
EF008855
Bus system KNX radio
No
EF003831
Bus system LON
No
EF001501
Bus system Powernet
No
EF016048
DALI-2 certified
No
EF006581MAX
Detection angle vertical - max
106 °
EF006581MIN
Detection angle vertical - min
53 °
EF009466
Bidirectional wireless communication
No
EF001504
With bus connection
Yes
EF003808
Dim function with dimmer basic element
EF023790
Anti-bacterial treatment
EF000194
Switch-off delay
s
EF001732
Max. inrush current
A
EF015953
Max. switching power LED
W
EF011992
Min. starting current
A
EF009569
With DALI interface
EF004101
Scan angle
°
EF001731MAX
Temperature - max
°C
EF001098
Staircase monitoring
EF003904
Networkable
EF003920
Forced switch off
EF001992
Number of digital inputs
EF001313
Switching capacity
W
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.