??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
2700 - 6500 K / 600 x 600 mm / 30 W - Recessed light
Bill of material
EQ10132322 - CELINE-2 PNL 600 DDP OP 3800 8TW IP20 ELC
ARTNR
Item number
EQ10132322
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EQ10132322 - CELINE-2 PNL 600 DDP OP 3800 8TW IP20 ELC
GKAT
Device category
Recessed light
PRODB
Product description
LED lamp with opal diffuser. Can be used as a recessed ceiling light for system ceilings with concealed or visible mounting rails for system dimensions 600 x 600 mm (please note the special features and possible restrictions of the ceiling system manufacturer!). Luminaire for ESYLUX Light Control for connection via RJ45 plug to ESYLUX Smartdriver or to DALI-2 driver set or to ON/OFF driver set (not included in scope of delivery). Color temperature approx. 2700 - 6500 K (Tunable White).
STEUSYS
Control system
ELC (ESYLUX Light Control)
MONART
Installation type
Insert
MONORT
Installation position
Ceiling
L
Length
596 mm
B
Width
596 mm
H
Height/Depth
65 mm
GEW
Weight
2410 g
EL
Installation length
600 mm
EB
Installation width
600 mm
ELDUPE1
Installation depth
140 mm
FAR
Colour
white, similar to RAL 9016
WERKS
Material
Varnished steel
IP
Protection type
IP20
SK
Protection class
III
TEMP
Permissible ambient temperature
0 °C...+40 °C
NENNSP
Nominal voltage
42 V DC
DIFF
Diffuser
opal
AWINK
Beam angle
94
ENTB
Glare suppression
DDP (micro-prismatic)
FTEMP
Colour temperature
2700 - 6500 K (Tunable White)
FTOL
Colour tolerance
2 SDCM
CRI
Color rendering index Ra
< 80
BLP
Rated output P
33 W
LICHTS
Luminous flux
4000 lm
LICHTA
Light output
121 lm/W
PHOTO
Photobiological safety
RG0
LEB80
Rated life time L80B50 at 25 °C
70000 h
UGR
Unified Glare Rating
> 19
ULAND
Country of origin
CN
ZTN
Customs tariff number
94051190
DEEPLINK
Deeplink
https://www.esylux.com/p/EQ10132322
PDFLINK
Data sheet
https://www.esylux.com/dl/EQ10132322
LDT
eq10132322.ldt
EF006423
Covering of the luminaire with thermally insulating material possible
No
EF000124
Type of connection
Buchse
EF011868
Type of wiring
Closure
EF000282
Grid model
without %
EF008157
Beam angle
Extreme wide beam >80° %
EF016263
Beam angle adjustable
No %
EF016286
Exchangeable control gear
Yes
EF013759
Operation by Bluetooth
No
EF011870
Rated life time L70B50 at 25 °C
110000
EF011871
Rated life time L80B10 at 25 °C
65000 mm
EF011873
Rated life time L90B10 at 25 °C
35000
EF009349
Rated luminous flux according to IEC 62722-2-1
4000 h
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
40 h
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
0 h
EF000381
Operating device
LED control gear, current-controlled|LED control gear, current-controlled lm
EF007694
Suitable for workplace according to EN 12464-1
Yes °C
EF013735
Unified Glare Ratio (UGR)
19 °C
EF000008
Width
596
EF012152
Dimming 0-10 V
No
EF012153
Dimming 1-10 V
No
EF012154
Dimming DALI
No mm
EF015824
Dimming DALI-2
No
EF012155
Dimming DMX
No
EF012188
Dimming DSI
No
EF012157
Dimming GPRS
No
EF012158
Dimming LineSwitch
No
EF012160
Dimming mains voltage modulation
No
EF012161
Dimming phase cut-off
No
EF012162
Dimming phase cut-on
No
EF012156
Dimming potentiometer (integrated)
No
EF012164
Dimming RF
No
EF012165
Dimming Sine Wave Reduction
No
EF012166
Dimming Touch and Dim
No
EF012167
Dimming Zigbee
No
EF012171
Dimming depending on control gear
Yes
EF012159
Dimming manufacturer's proprietary system
Yes
EF012168
Dimming with push-button
No
EF012163
Dimming programmable
No
EF000846
Installation width
600
EF023518
Built-in height/depth
140
EF004265
Installation length
600 mm
EF011946
Colour consistency (McAdam ellipse)
SDCM2
EF009346MAX
Colour temperature - max
6500
EF009346MIN
Colour temperature - min
2700
EF016261
Adjustable colour temperature
No steps
EF000442
Colour rendering index CRI
80-89 K
EF000048
Version
Other K
EF015827
Flicker value Pst LM
0,02
EF007793
Suitable for surface mounting
No
EF021180
Suitable for ceiling mounting
Yes
EF006760
Suitable for built-in installation
No
EF004274
Suitable for light line configuration
No W
EF004275
Suitable for emergency light
No W
EF001265
Suitable for suspended mounting
No
EF000664
Suitable for wall mounting
No
EF000136
Case color
white
EF012091
Filament test according to IEC 60695-2-11
850 °C - 30 s
EF012489
Highest energy efficiency class of the exchangeable lamp
E
EF001456
Height/Depth
65
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No mm
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF009482
Constant light output (CLO)
No
EF006420
Luminaire with limited surface temperature "D mark"
No
EF012172
Luminaire efficacy
121
EF002423
Bulbs
LED not replaceable mm²
EF004282
Light emission
Direct
EF009350
Light colour
white lm/W
EF016262
Luminous flux adjustable
No steps
EF012170
Light distributor
Diffusor lens/panel %
EF004283
Light distribution
Symmetric %
EF001438
Length
596 cd
EF009347
Max. system power
33 mm
EF007556
With operating device
Yes
EF000197
With movement sensor
No
EF005905
With illuminant
Yes W
EF001203
With light sensor
No
EF009372
With air vents
No
EF005127MAX
Nominal voltage - max
42
EF005127MIN
Nominal voltage - min
42
EF005138
Emergency power supply integrated
No mA
EF024150
Surface protection housing
lacquered mA
EF012169
No dim function
No
EF011948
Photobiological safety according to EN 62471
RG0
EF004293
Impact resistance
IK02
EF005474
Protection type (IP)
IP20
EF000004
Protection class
III
EF000187
Voltage type
DC
EF015828
Strobe Value SVM
0
EF004284
Cover material
Plastic opal
EF001596
Material of the housing
Steel
Preview - Generation
Preview
3D
2D