??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
4000 K / 600 x 600 mm / 33 W - Recessed light
Bill of material
EQ10600234 - STELLA PNL 600 DDP OP 3800 840 IP20 DALI
ARTNR
Item number
EQ10600234
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
EQ10600234 - STELLA PNL 600 DDP OP 3800 840 IP20 DALI
GKAT
Device category
Recessed light
PRODB
Product description
LED light with prismatic (PRISMATIC) cover (diffuser). Can be used as a panel light in ceiling systems with concealed or visible mounting rails for system dimensions 600 mm x 600 mm. LED output 33 W. Integrated ballast (DALI), installation without further accessories. Colour temperature approx. 4000 K (neutral white).
BS
User interface
DALI bus
STEUSYS
Control system
DALI
MONART
Installation type
Insert
MONORT
Installation position
Ceiling
L
Length
595 mm
B
Width
595 mm
H
Height/Depth
11 mm
GEW
Weight
3390 g
EL
Installation length
595 mm
EB
Installation width
595 mm
ET
Installation depth
50 mm
FAR
Colour
white, similar to RAL 9003
WERKS
Material
Painted aluminium
IP
Protection type
IP20
SK
Protection class
II
TEMP
Permissible ambient temperature
0...+50 °C
NENNSP
Nominal voltage
110 - 240 V AC / 50 - 60 Hz
EINSTR
In-rush current
14,2 A / 114 µs
ALEIQ
Connectable wire cross section
1,50 - 1,50 mm²
DIFF
Diffuser
opal
AWINK
Beam angle
116°
ENTB
Glare suppression
DDP (micro-prismatic)
FTEMP
Colour temperature
4200 K
FTOL
Colour tolerance
5 SDCM
CRI
Colour rendering index Ra
> 80
BLP
Rated output P
37 W
LICHTS
Luminous flux
3800 lm
LICHTA
Light output
102 lm/W
PHOTO
Photobiological safety
RG0
LEB80
Rated life time L80B50 at 25 °C
40000 h
UGR
Unified Glare Rating
≤ 19
ULAND
Country of origin
CN
ZTN
Customs tariff number
94051098
DEEPLINK
Deeplink
https://www.esylux.com/p/EQ10600234
PDFLINK
Data sheet
https://www.esylux.com/dl/EQ10600234
LDT
eq10600234.ldt
EF006423
Covering of the luminaire with thermally insulating material possible
No
EF011868
Type of wiring
Closure
EF000282
Grid model
without
EF016263
Beam angle adjustable
No
EF016286
Exchangeable control gear
Yes
EF013759
Operation by Bluetooth
No
EF011870
Rated life time L70B50 at 25 °C
60000 h
EF011871
Rated life time L80B10 at 25 °C
40000 h
EF011873
Rated life time L90B10 at 25 °C
20000 h
EF009349
Rated luminous flux according to IEC 62722-2-1
3800 lm
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
50 °C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
0 °C
EF000381
Operating device
LED operating device, current-controlled
EF007694
Suitable for workplace according to EN 12464-1
Yes
EF013735
Unified Glare Ratio (UGR)
19
EF000008
Width
595 mm
EF012152
Dimming 0-10 V
No
EF012153
Dimming 1-10 V
No
EF012154
Dimming DALI
Yes
EF015824
Dimming DALI-2
No
EF012155
Dimming DMX
No
EF012188
Dimming DSI
No
EF012157
Dimming GPRS
No
EF012158
Dimming LineSwitch
No
EF012160
Dimming mains voltage modulation
No
EF012161
Dimming phase cut-off
No
EF012162
Dimming phase cut-on
No
EF012156
Dimming potentiometer (integrated)
No
EF012164
Dimming RF
No
EF012165
Dimming Sine Wave Reduction
No
EF012166
Dimming Touch and Dim
No
EF012167
Dimming Zigbee
No
EF012171
Dimming depending on control gear
Yes
EF012159
Dimming manufacturer's proprietary system
No
EF012168
Dimming with push-button
No
EF012163
Dimming programmable
No
EF000846
Installation width
595 mm
EF023518
Built-in height/depth
50 mm
EF004265
Installation length
595 mm
EF009346MAX
Colour temperature - max
4200 K
EF009346MIN
Colour temperature - min
4000 K
EF016261
Adjustable colour temperature
No
EF000442
Colour rendering index CRI
80-89
EF007793
Suitable for surface mounting
No
EF021180
Suitable for ceiling mounting
Yes
EF006760
Suitable for built-in installation
No
EF006436
Suitable for number of illuminants
1
EF004274
Suitable for light line configuration
No
EF004275
Suitable for emergency light
No
EF001265
Suitable for suspended mounting
No
EF012091
Filament test according to IEC 60695-2-11
650 °C - 30 s
EF001456
Height/Depth
11 mm
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF009482
Constant light output (CLO)
No
EF000085
Wire cross section
1,5 mm²
EF006420
"Leuchte mit begrenzter Oberflächentemperatur ""D-Zeichen"""
No
EF012172
Luminaire efficacy
102 lm/W
EF009350
Light colour
white
EF016262
Luminous flux adjustable
No steps
EF015686
Luminous flux reduction at average Service life 35,000 h at 25 °C ambient temperature.
4 %
EF015687
Luminous flux reduction at average Service life 50,000 h at 25 °C ambient temperature.
4 %
EF015688
Luminous flux reduction at average Service life 75,000 h at 25 °C ambient temperature.
4 %
EF001357
Luminous intensity
2063 cd
EF012170
Light distributor
Diffusor lens/panel
EF001438
Length
595 mm
EF009347
Max. system power
37 W
EF007556
With operating device
Yes
EF000197
With movement sensor
No
EF005905
With illuminant
Yes
EF001203
With light sensor
No
EF009372
With air vents
No
EF005127MAX
Nominal voltage - max
240 V
EF005127MIN
Nominal voltage - min
110 V
EF005138
Emergency power supply integrated
No
EF024150
Surface protection housing
lacquered
EF012169
No dim function
No
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.