??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
ESYLUX
Description
Smoke alarm / Ceiling mounting / ON/OFF - Smoke alarm
Bill of material
ER10018930 - PROTECTOR K 9 V Lithium
ARTNR
Item number
ER10018930
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
ER10018930 - PROTECTOR K 9 V Lithium
GKAT
Device category
Smoke alarm
PRODB
Product description
Photoelectric smoke detector for battery operation with in-built relay driver for the PROTECTOR K switching relay. Safety through automatic self-test with fault display. Extra safety through genuine electronic smoke chamber testing at the push of a button.
STEUSYS
Control system
ON/OFF
ET
Installation depth
0 mm
MONART
Installation type
Surface mounting
ELOCH
Installation hole size
0 mm
MONORT
Installation position
Ceiling
WERKS
Material
-
H
Height/Depth
48 mm
DIA
Diameter
106 mm
GEW
Weight
138 g
LEISTA
Power consumption
0.0 W
FAR
Colour
white, similar to RAL 9010
IP
Protection type
IP20
SK
Protection class
III
RLUFT
Relative humidity
5 - 93 %, non-condensing
TEMP
Permissible ambient temperature
0 ...+55 °C
NENNSP
Nominal voltage
9 V DC
ULAND
Country of origin
TW
ZTN
Customs tariff number
85311030
DEEPLINK
Deeplink
https://www.esylux.com/p/ER10018930
PDFLINK
Data sheet
https://www.esylux.com/dl/ER10018930
CLASS
ETIM 8.0 product class
EC001763
EF000551
Diameter
106 mm
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF003882
RAL number (similar)
9010
EF005474
Protection type (IP)
IP20
EF004191
Explosion-proof model
No
EF021181
Suitable for cable fastening
No
EF000144
Volume
85 dB(A)
EF008781
Max. number that can be networked
30
EF008778
With backup battery
Yes
EF009655
With Q label
No
EF008777
With voltage indicator
Yes
EF008779
Backup battery included
Lithium
EF008776
Primary power supply
Battery/rechargeable battery
EF006174
Smoke switcher
No
EF002991
Supply voltage type
DC
EF005303
Stand-alone
No
EF008783
Can be networked by radio (optional)
Yes
EF008103
Can be networked by radio (as standard)
No
EF008104
Can be wire-networked
Yes
EF004127MAX
Supply voltage - max
9 V
EF004127MIN
Supply voltage - min
9 V
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.